Renesas has a strong heritage of supplying memory, microprocessor peripherals and analog products to the high-reliability (Hi-Rel) marketplace. And, Renesas continues to supply SMD products that are offered in hermetic packages and with guaranteed performance over a -55 °C to +125 °C temperature range. SMD products are MIL-PRF-38535 compliant and are 100% burned in.
Categories
MIL-STD-883 D/A Converters
MIL-STD-883 compliant high-speed monolithic digital-to-analog converter with reference
MIL-STD-883 Comparators
Monolithic, quad, precision comparator qualified to QML Class Q military standards
MIL-STD-883 Data Communications ICs
MIL-STD-883 CMOS Manchester Encoder-Decoder for use in serial data communication
MIL-STD-883 Memory
MIL-STD-883 CMOS random access memory (RAM) and programmable read-only memory (PROM)
MIL-STD-883 Microprocessors and Peripherals
Microprocessors and a CMOS UART qualified to QML Class Q military standards
MIL-STD-883 Op Amps and Buffers
Operational amplifiers and buffers qualified to QML Class Q military standards
MIL-STD-883 SAR A/D Converters
Analog-to-digital converters with a digital interface for microprocessor control
MIL-STD-883 Sample and Hold Converters
Sample and hold amps for use in precision, high-speed data acquisition systems
MIL-STD-883 Switches/MUXs
Analog switches and multiplexers (MUXs) qualified to QML Class Q military standards

Product Selector: MIL-STD-883 Products
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product SelectorDocumentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 195 KB | |
Application Note | PDF 302 KB | |
Application Note | PDF 300 KB | |
3 items
|