Skip to main content
Order Now

Overview

Description

The DA14531MOD-00DEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14531 SmartBond TINY™ module includes a motherboard, daughterboard, and cables. This kit is primarily used for software application development and power measurements.

The DA14531 daughterboard features an integrated semiconductor DA14531 SmartBond TINY™ module. The DA14531 SmartBond TINY™ module daughterboard has the capability of mounting a MikroBUS™ module. This DA14531 daughterboard comes in 58.43mm x 44.46mm dimensions.

The purpose of this daughterboard is to provide users with the capability for:

  • Access to the DA14531 SMARTBOND TINY™ MODULE, via UART or JTAG
  • Connecting MikroBUS™ module
  • User access to general-purpose LED(s)
  • User access general-purpose button(s)
  • Reset button
  • Test points for all output signals
  • Stand-alone operation

The DA14531 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.1 system-on-chip, brings the DA14531 SoC advantages to an integrated module. It just requires a power supply and a printed circuit board to build a Bluetooth application.

Features

  • Embedded printed antenna
  • RF port output (connector not included)
  • DA14531 power mode configuration switch (only for backwards compatibility with DA1458x DK PRO motherboard)
  • Current measurement port to connect external measurement equipment
  • Onboard JTAG connector
  • Support for coin cell battery (battery holder not included)

Applications

  • Beacons
  • Remote Controls
  • Proximity tags
  • Low Power Sensors
  • Commissioning/Provisioning
  • RF pipe
  • Toys
  • Industrial applications
  • Data acquisition
  • Wellness
  • Infotainment
  • IoT
  • Robotics
  • Gaming

Documentation

Type Title Date
Manual - Development Tools PDF 4.84 MB
Datasheet PDF 2.31 MB
Manual - Development Tools
Product Brief PDF 1.10 MB
Manual - Development Tools
Other
Schematic ZIP 2.31 MB
Materials Composition Declaration PDF 192 KB
Materials Composition Declaration PDF 165 KB
9 items

Design & Development

Related Boards & Kits