Overview
Description
The DA14695MOD-00DEVKT-P Bluetooth Low Energy Development Kit Pro for the DA14695 SmartBond™ module includes a motherboard, daughterboard and cables. This kit is primarily used for software application development and power measurements.
The DA14695 is a family of Bluetooth Low Energy (LE) devices that operate at very low power levels while providing world-class RF performance. This device is available in a small footprint while still offering large flexibility in the configuration of the on-chip interfaces, making it suitable for a wide range of applications.
Features
- Flexible battery options
- Headers for I/O monitoring and expandability
- Option to support Arduino shields
- Option to support MikroBUS click boards
- Provisions for automated test
- On-board basic peripherals for demo and development
- JTAG debugger and connectivity to PC
- DA1469x silicon easily replaceable on a daughterboard core module
Applications
Applications
- Fitness trackers
- Sport watches
- Toys
- Consumer appliances
- Home automation
- Industrial automation
- Voice-controlled remote controls
- Access control
- Game controllers and headsets
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 610 KB | |
Datasheet | PDF 1.80 MB | |
Schematic | PDF 80 KB | |
Schematic | PDF 447 KB | |
Release Note | PDF 643 KB | |
Manual - Development Tools | ||
6 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ Flash Programmer The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA14585/586, and DA1469x SoCs (System on Chip).
|
Software Package | Renesas |
SmartBond™ emWin support for DA1469x The emWin embedded graphics library developed by SEGGER Microcontroller is now offered with the SmartBond® DA1469x wireless microcontrollers.
|
Imaging | Renesas |
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
4 items
|