SmartBond DA1470x Bluetooth Low Energy Development Kit Pro
The DA1470x Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
DA14706 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power, and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14706 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14706 the first product in the wireless SoC space to offer this level of integration.
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
3 items
|
The DA1470x Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
The DA14706 daughter board is the most ideal way to quickly and easily get started developing applications and products using the DA1470x Bluetooth® Low Energy (LE)...
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The Production Line Tool (PLT) helps to increase...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
See how the DA1470x family of integrated Bluetooth® Low Energy MCUs enables voice control and machine learning on the edge.