Overview

Description

The R-Car S4 Starter Kit is a low-cost, readily available development board for building software using the Renesas R-Car S4 system on chip (SoC). The SoC delivers high computing performance and an array of communication features for both cloud communication and safe vehicle control. The new starter kit is a less-expensive and readily-available option compared to the existing R-Car S4 Reference Board, which provides a full-scale development environment including an evaluation board and software. Engineers can take advantage of the new kit to easily start their initial evaluation of car servers, connected gateways, connectivity modules and more, for rapid application development.

Features

  • Simplifies the process of establishing open-source automotive Linux environments.
  • The R-Car starter kits are designed to simplify the task of setting up automotive Linux environments for engineers who are new to the development of automotive software, and are competitively priced so that each developer can be provided with their own kit.
  • Eight 1.2 GHz Cortex A55 cores, one 1.0 GHz Cortex® R52 dual core (lock-step) and two 400 MHz RH850 G4MH dual cores (lock-step) deliver up to 27 kDMIPS application performance plus greater than 5.3 kDMIPS real-time performance.
  • Ethernet TSN x 2
  • CAN FD x2, LIN x 1
  • 128GiB UFS
  • 64MiB Quad SPI flash memory

Applications

Applications

  • Gateway and domain control

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 4.50 MB
Manual - Hardware Log in to Download PDF 467 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
R-Car S4 SDK for gateway
R-Car S4 SDK is SW platform based on Linux and also common for R-Car S4 Spider board. Please download R-Car S4 SDK from R-Car S4 product page which this link guides to move to. NDA will be displayed before download of R-Car S4 SDK and acceptance of it is required for download.
Software Package Renesas
Yocto Linux BSP (elinux.org)
This link goes to the Linux BSP page for R-Car S4 Starter Kit on eLinux wiki. It explains how to build the Linux BSP included in the R-Car S4 SDK.
Software Package Renesas
Hypervisor Xen BSP (elinux.org)
This link goes to the Xen BSP page for R-Car S4 Starter Kit on eLinux wiki. It explains how to build the Xen BSP included in the R-Car S4 SDK.
Software Package Renesas
R-Car S4 Whitebox SDK
The R-Car S4 Whitebox SDK is an integrated development platform that accelerates the development of connected services applications. All software is provided as an all-in-one package under a Free of Charge (FoC) license.
Software Package Renesas
RoX Software Development Kit
The RoX SDK is an easy-to-start & easy-to-use development framework for the R-Car SoCs.
Software Package Renesas
5 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 130 KB
Software & Tools - Other Log in to Download ZIP 130 KB
Software & Tools - Other Log in to Download ZIP 3.45 MB
Software & Tools - Other Log in to Download ZIP 130 KB
4 items

Related Boards & Kits

Boards & Kits

Specifications

ClassFunction
CPUEight 1.2 GHz Cortex A55 cores, one 1.0 GHz Cortex® R52 dual core (lock-step) and two 400 MHz RH850 G4MH dual cores (lock-step)
MemoryLPDDR4X (4GByte)
QSPI (64MByte)
UFS memory (128GByte)
uSD-card socket x1
ConnectorsCN1 RJ45 for ETNB0 (100BASE-TX)
CN2 SoC Debug 1
CN3 Fan
CN5 Micro-SD card slot
CN7 LIN, 1 channel
CN8 Power input, 5V/4A
CN9 CAN-FD, 2 channels
CN10 SoC Debug 0
CN13 Micro-USB-B for dual-serial and configuration
CN18 Expansion connector (bottom)
CN21 Expansion connector (bottom)
CN23 Trace aux signals
CN24 Expansion connector (bottom)
CN30 PCIe root complex/downstream channel 0, 2 lanes
CN31 PCIe endpoint/upstream channel 1, 2 lanes
CN43 Remote (Power enable, Reset)
IC101 RJ45 for TSN0 (1000BASE-T)
IC104 RJ45 for TSN1 (1000BASE-T)
Board SpecificationsPower input, 5V/4A
Dimensions 110 x 127 mm