Skip to main content

Overview

Description

The RAA227063 is a smart gate driver IC for 3-phase Brushless DC (BLDC) motor applications. It integrates three half-bridge smart gate drivers that are capable of driving up to three N-channel MOSFET bridges and supports bridge voltages from 4.5V to 60V. Each gate driver supports up to 1A source and 2A sink peak drive current with programmable drive strength control.

Adjustable and adaptive dead-times are implemented to ensure robustness and flexibility. The active gate holding mechanism prevents a Miller effect-induced cross-conduction and further enhances robustness.

Features

  • Wide VIN range: 4.5V to 60V (65V abs max)
  • Switching frequency range up to 200kHz
  • 3-Phase drive for BLDC application
  • Peak 1A/2A source/sink current with programmable drive strength
  • Supports 8 adjustable levels of drive strength through hardware interface and 16 adjustable levels of drive strength through SPI interface
  • Adaptive and adjustable dead time
  • Fully integrated power supply architecture
  • Two VCC LDOs allow for Sleep mode low IQ
  • 500mA buck-boost switching regulator generates drive voltage (5V to 15V adjustable)
  • 200mA adjustable output LDO for MCU supplies
  • Flexible configuration
  • 3-phase HI/LI mode and 3-phase PWM mode
  • Support half-bridge, full-bridge configuration
  • Three current sense amplifiers
  • Four levels of sense gain setting
  • Supports DC offset calibration during power-up and on-the-fly
  • Supports both ground-side shunt sense or low-side MOSFET rDS(ON) sense
  • Back-EMF sensing for BLDC sensorless operation
  • Features both hardware interface and SPI interface
  • Extensive fault protection functions (VCC UV, VM/VBRIDGE UV, charge pump UV, MOSFET VDS OCP, current sense OCP, thermal warning/shutdown, buck-boost current limiting, buck-boost OCP, buck-boost UV/OV)
  • Supports reverse battery protection by additional external circuitry
  • 7 × 7mm 48-VFQFPN package (0.5mm pitch)

Comparison

Applications

  • E-bikes
  • Battery powered tools
  • Electric power steering
  • Wheel chairs
  • BLDC motor applications

Documentation

Type Title Date
Datasheet PDF 3.60 MB
Brochure PDF 11.35 MB 日本語 , 简体中文
Application Note PDF 442 KB
3 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

RAA227063 60V High-Precision, High-Efficiency Smart Three-Phase Gate Drivers

High-Precision, High-Efficiency Smart 3-Phase Driver Simplifies BLDC Motor Design