Skip to main content

Overview

Description

RZ/N1D is a scalable and proven ARM®-based microprocessor that can be used in a variety of applications with the Cortex®-A7 Dual core and a high-speed, high-capacity memory interface. It is implemented Max Five Ethernet ports and the latest redundancy protocol, so it is optimized especially for industrial network equipment such as PLC and network switch.

Features

  • CPU:Dual Cortex-A7 (500MHz), Cortex-M3(125MHz)
  • Voltage: 3V for IO, 1.15V for CPU
  • Package: 324 pin LFBGA (15 x15mm, 0.8 pitch), 400 pin LFBGA (17 x17mm, 0.8 pitch)
  • Memory: SRAM 2MB with ECC
  • DDR: DDR2/3
  • Ethernet port: max 5
  • Independent GMAC: max 2 (IEEE1588 Compliant)
  • PRP/HSR option: Available
  • Security option: Available
  • Others: PLL, RTC

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Industrial Network Protocol Stack for RZ/N1
Supporting 6 industrial network protocol and reduce development resource by Common API.
Protocol Stack Renesas
HW-RTOS
HW-RTOS is a hardware real-time OS.
Other Hardware Renesas
2 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

RZ/N1 Solution Kit – Fast prototyping for Multi-protocol Industrial Ethernet

The RZ/N1D solution kit is an all-in-the-box package for fast evaluation and rapid prototyping of multiple industrial Ethernet protocols.

RZ/N1 is a family of scalable Arm® based industrial Ethernet switches. The performant Arm® Cortex®-A7 CPU on board, makes them an ideal choice for building Programmable Logic Controllers (PLC), industrial switches, gateways or operator terminals. Due to the unique combination of hardware and software, developers can easily exchange various industrial Ethernet protocols and focus only on developing the application software.