Skip to main content
View
View

Overview

Description

This motor solution kit is a reference kit that enables easy initial evaluation and advanced development of motor control systems using an RZ/T2M (or RZ/T2L or RZ/N2L) MPU with a high voltage 220V AC servo motor.

Three types of motor solution boards are available: the RZ/T2M version, the RZ/T2L version, and the RZ/N2L version. The desired motor solution board (100V to 250V AC power supply compatible) and 220V AC servo motor (equipped with a Tamagawa-seiki absolute encoder) are available for free rental.

Kit Contents

  • AC Servo Solution Board
    • Controller board - equipped with RZ/T2M BGA225, RZ/T2L BGA196 or RZ/N2L BGA225
    • Inverter board
  • 220V AC Servo Motor with Absolute Encoder
  • Motion Utility Software
  • Schematics
  • AC Servo Solution Hardware Manual for RZ/T2M, RZ/N2L
  • AC Servo Solution Hardware Manual for RZ/T2L
  • AC Servo Solution Firmware Manual
  • AC Servo Solution Startup Guide for Motion Control Utility
  • AC Servo Solution Startup Guide for EtherCAT

Features

  • Power voltage: 100V - 250V
  • 220V AC servo motor
  • 1-axis control is possible by connecting an inverter board
  • Switching frequency: 16kHz
  • Current detection (ΣΔ Modulator (RV1S9353A))
  • Position detection
    • Absolute encoder x1
  • Ethernet ports x2, CAN, UART, USB, RS-485
  • Abnormal detection
    • Bus voltage
    • overcurrent 
  • Motion Utility software (Windows application)
    • Supports incremental/absolute encoder
    • Position control, motion control (trapezoidal control)
    • Real-time internal data extraction/waveform display (motion scope)
    • Tuning of Kp, Ki, Kd
  • Motion control via EtherCAT
    • EtherCAT CiA402 communication using the EtherCAT master tool "TwinCAT3"

Applications

  • Industrial motors
  • Inverters
  • Motion controllers

Documentation

Type Title Date
Quick Start Guide PDF 3.81 MB
Manual - Development Tools PDF 2.65 MB
Quick Start Guide PDF 5.56 MB
Manual - Development Tools PDF 2.12 MB
Schematic ZIP 52.50 MB
Manual - Development Tools PDF 1.39 MB
Manual - Development Tools PDF 1.02 MB
7 items

Design & Development

Sample Code

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.