Renesas Starter Kit+ for RZ/N2L
Renesas Starter Kit+ for RZ/N2L is for evaluation or development using the RZ/N2L MPU.
With the on-board emulator, you can start evaluation by simply connecting the...
RZ/N2L is an Ethernet communication microprocessor (MPU) that enables customers to easily implement industrial Ethernet and TSN in various IoT and industrial applications like drives, gateways, remote IO and more. RZ/N2L has functions such as an advanced 3-port Gigabit Ethernet switch with TSN, EtherCAT® slave controller, and supports major industrial Ethernet protocols such as EtherCAT, PROFINET RT/IRT, EtherNet/IP™, and OPC UA.
RZ/N2L is optimized for network companion chip use-cases. It easily connects to existing systems through its parallel or serial host interface without requirement of major changes. The real-time protocol is managed by its Arm® Cortex®-R52 core with a maximum operating frequency of 400MHz and large on-chip RAM with ECC, unloading the application CPU. Thanks to its rich peripheral functions such as PWM timer, delta-sigma (ΔΣ) interface, ADC, and more the device also realizes applications like remote I/O, sensor-hub systems, inverter and gateway as a single chip.
A rich software support package with peripheral drivers and many application examples enables rapid evaluation and prototyping.
Software title
|
Software type
|
Company
|
---|---|---|
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
2 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software |
EXE
735.67 MB
日本語
Application:
Industrial
|
|
Software & Tools - Software |
EXE
1,385.51 MB
日本語
Application:
Industrial
|
|
Software & Tools - Software |
[Software=RZ/N2L Flexible Spftware Package Setup|v1.30],[Toolchains=GNU ARM Embedded|v12.2.Rel1;IAR Embedded Workbench for ARM v9.32.2]
ZIP
33.49 MB
Application:
Industrial
Compiler:
GCC, ICCARM
IDE:
e2 studio, IAR EWARM
|
|
Software & Tools - Software | ZIP | |
4 items
|
Renesas Starter Kit+ for RZ/N2L is for evaluation or development using the RZ/N2L MPU.
With the on-board emulator, you can start evaluation by simply connecting the...
YCONNECT-IT-RZN2L is a compact development kit for evaluating applications using Industrial Ethernet communication with the RZ/N2L MPU. It contains two pre-assembled...
The RZ/N2L Remote I/O Solution Kit is a development kit for evaluating remote I/O applications using the RZ/N2L Gateway Solution Board which is equipped with digital IO...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
This video explains the Sample Program setup procedure for ModbusTCP slave functionalities with Renesas RZ/N2L. Includes steps to confirm slave behavior and stack features using the included tool. For more information, refer to the Sample program: RZ/N2L Group Modbus TCP Sample Program.
Related Resources