Overview
Description
This True Wireless Stereo (TWS) and hearing aid earbud charger cradle/box solution integrates USB-C, legacy USB-A and wireless power inputs paths with a highly optimized TWS charger power management IC (PMIC).
The charger PMIC combines a DC/DC buck charger with a reverse boost function and two separately controlled LDOs to provide individually controlled voltage levels to the earbuds. The solution also offers optional UART-based power line communication (PLC) to control the required charging voltage and communicate SoC/SoH information and more.
System Benefits:
- Highly integrated solution requiring a minimal number of discrete components
- USB BC1.2 support
- PLC reduces the number of pins between cradle and earbud
- Up to 2A battery charging capability
- Reverse boost with up to 700mA
- Charger PMIC with 0.1µA leakage in ship mode
- Optional Bluetooth® Low Energy connectivity
Comparison
Applications
Applications
- True Wireless Stereo (TWS) charger cradles
- Hearing aid charger cradles
- Wearable and remote sensor charger cradles
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
MCU
Recommended Products
Bluetooth Low Energy
Recommended Products
DC/DC Buck
Recommended Products
DC-PLC
Recommended Products
Charger PMIC with Boost + 2x LDO
Recommended Products
Dual Input Single Output Mux
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Blog Post | May 21, 2022 |