Skip to main content

Overview

Description

The SLG46108 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46108. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • 1.8V to 5V Supply
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS Compliant/Halogen-Free
  • Pb-Free 8-pin STQFN
  • Macrocells Overview
    • Four Combinatorial Look-Up Tables (LUTs)
      • Two 2-bit LUTs
      • Two 3-bit LUTs
    • Seven Combination Function Macrocells
      • Two Selectable D Flip-Flop/Latches (DFF) or 2-bit LUTs
      • Two Selectable D Flip-Flop/Latches (DFF) or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
        • Pipe Delay - 8 Stage/2 Output
      • One Selectable Counter/Delay (CNT/DLY) or 4-bit LUT
      • One Programmable Delay/Deglitch Filter
    • Three 8-bit Counter/Delay Generators (CNT/DLY) with External Clock/Reset
    • RC Oscillator (RC OSC)
    • Power-On Reset (POR)

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Documentation

Type Title Date
Datasheet PDF 977 KB
Device Errata PDF 643 KB
Application Note PDF 993 KB
Application Note PDF 916 KB
Application Note PDF 799 KB
Application Note PDF 3.91 MB
Application Note PDF 917 KB
7 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training