Skip to main content

Off-road GPS Guidance System

Overview

Description

In agricultural and off-road industrial environments, precise navigation is essential for efficiency, minimizing waste, and reducing operational costs. Manually navigating machinery in off-road environments often leads to human errors, resulting in damaged crops, inefficient resource use, and decreased productivity. Therefore, integrating high-accuracy Global Positioning System (GPS) and Global Navigation Satellite System (GNSS) into automated machinery has become a key trend to address these challenges.

This design incorporates a highly accurate GPS/GNSS system that provides precise navigation and automation for off-road industrial machinery, minimizing crop damage, optimizing paths, and increasing crop yields. An optional path-tracking camera adds an extra layer of accuracy, further reducing the risk of errors. By utilizing sensors to monitor in-cabin conditions and reporting unauthorized movement via the Narrowband Internet of Things (NB-IoT), the system enhances safety and security. These features ensure accurate tracking of off-road vehicles and support efficient rescue and recovery operations.

System Benefits:

  • GPS/GNSS tracking ensures precise navigation for off-road machinery, reducing crop damage and increasing yields.
  • Personal authentication enhances equipment security by ensuring that only authorized personnel can operate the machinery.
  • The ability to report unauthorized movement via NB-IoT provides real-time alerts in case of equipment theft or unauthorized use.

Comparison

Applications

  • Tractor control for cultivation/crop control
  • Ruggedized GPS for UTV

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US271 US271 US271 Security Card Security Card Security Card GPS/GNSS Pro Grade GPS/GNSS Pro Grade GPS/GNSS Pro Grade CAN FD PHY CAN FD PHY CAN FD PHY Steering Control Interface* Steering Control Interface* Steering Control Interface* Camera Sheet.36 Sheet.37 Microphone Sheet.39 Sheet.40 Microphone.41 Sheet.42 Sheet.43 Tablet Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Speaker speaker_8_ Sheet.52 Sheet.53 Sheet.54 Sheet.55 Antenna Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Wi-Fi Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.105 Sheet.106 Input Sheet.120 4 4 4 4 Sheet.123 2 Communication Lines B.795 2 2 2 With Touch Panel With Touch Panel With Touch Panel Backlight Control Backlight Control Backlight Control 12VDV 12VDV 12VDV Ignition Power Ignition Power Ignition Power 3.3 VDC IN 3.3VDC IN 3.3VDC IN 3.3VDC/1000mAmax 3.3VDC/1000mAmax 3.3VDC/1000mAmax 5.0VDC/500mAmax 5.0VDC/500mAmax 5.0VDC/500mAmax 1.8VDC/150mA 1.8VDC/150mA 1.8VDC/150mA Connector 1.165 3.3VDC Devices 3.3VDC Devices 3.3VDC Devices Audio Amp Power Audio Amp Power Audio Amp Power 1.8 VDC Devices 1.8VDC Devices 1.8VDC Devices From Vehicle Wheel Tick/DIR From Vehicle Wheel Tick/DIR From Vehicle Wheel Tick/DIR 2 2 2 2 Sheet.152 2.153 2 2 2 Sheet.155 2 2 2 2 Sheet.158 8 8 8 8 Sheet.161 4 4 4 4 Sheet.164 Vehicle CAN Bus Vehicle CAN Bus Vehicle CAN Bus Antenna Antenna Antenna Beam Forming for Voice Commands Beam Forming for Voice Commands Beam Forming for Voice Commands Digital Camera Digital Camera Digital Camera Class D Amplifier Class D Amplifier Class D Amplifier *Vehicle Specific *Vehicle Specific *Vehicle Specific 2 2 2 2 Sheet.173 Connector 1.165.174 Connector 1.165.175 Sheet.176 MCU MCU MCU SPI SPI SPI I2C I2C I2C GLCDC GLCDC GLCDC I2C I2C I2C GPIO GPIO GPIO Host USB Host USB Host USB SCI SCI SCI SCI SCI SCI SCI SCI SCI CAN-FD CAN FD CAN FD OSPI OSPI OSPI SSIE SSIE SSIE CEU CEU CEU GPT/GPIO GPT/GPIO GPT/GPIO NFC NFC NFC Humidity & Temperature Humidity & Temperature Humidity & Temperature Buck DC/DC 1 Buck DC/DC Buck DC/DC Buck DC/DC 2 Buck DC/DC Buck DC/DC LDO LDO LDO QSPI FLASH QSPI FLASH QSPI FLASH Audio Codec Audio Codec Audio Codec LTE-M Module LTE-M Module LTE-M Module GreenPAK GreenPAK GreenPAK CO Sensor CO Sensor CO Sensor LCD (TFT-LCD) Block.120 TFT-LCD TFT-LCD TFT-LCD Sheet.66 Sheet.67 Sheet.68 Sheet.69
Exiting Interactive Block Diagram