RAA211412 Buck Evaluation Board with 5.8V to 45V Input Range, 3.3V 1A Output
The RTKA211412DE0000BU board demonstrates and quickly evaluates the RAA211412, a DC/DC step-down regulator with 630kHz switching frequency. The evaluation board...
The RAA211412 is a DC/DC step-down (Buck) regulator that supports a wide operating input voltage range (from 5.8V to 45V) and adjustable output voltage. It can deliver up to continuous 1A output current with premium load regulation and line regulation performance. The RAA211412 employs the PWM peak-current mode control architecture at a 630kHz switching frequency and provides fast transient response performance. In addition, with internal soft-start and loop compensation circuit, it can be easily used with minimum BOM. The RAA211412 also offers protection features such as cycle-by-cycle current limit, input voltage UVLO, output voltage undervoltage protection, and thermal shutdown. The RAA211412 is available in the TSOT23-6 package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.21 MB | |
Brochure | PDF 5.49 MB 日本語 | |
2 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The RTKA211412DE0000BU board demonstrates and quickly evaluates the RAA211412, a DC/DC step-down regulator with 630kHz switching frequency. The evaluation board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RAA211412GP3#JA0 circleActive Samples Available |
2033 Dec | TSOT | Reel | 1 | 0.712 | Get Samples, |