Evaluation Kit for RA6M3 MCU Group
The EK-RA6M3 evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using the Flexible...
The Renesas RA6M3 group of microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M4 core and offers a TFT controller with 2D accelerator and JPEG decoder. Additionally, the RA6M3 MCU offers Ethernet MAC with individual DMA and USB high-speed interface to ensure high data throughput. The RA6M3 MCU is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M3 is suitable for IoT applications requiring TFT, Ethernet, security, large embedded RAM, and USB High Speed (HS).
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
|
Solution Toolkit | Renesas |
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
15 items
|
The EK-RA6M3 evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using the Flexible...
The EK-RA6M3G evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using Renesas' Flexible...
The Avnet Silica HoriZone is a cloud-ready Renesas RA board with a multi-sensor Arduino Shield and a secure element. It allows you to explore Renesas RA...
The EBV IoT SmartCTherm solution is powered by the Renesas RA6M3 MCU and Sequans GM01Q. SmartCTherm is a smart IoT sensor node solution that can monitor indoor climate...
Multiple & reconfigurable connectivity functions to expedite your AI/ML System. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA6M3 MCU from...
Aspinity's AB2 AML100 Application Board is a fully integrated analog event detection front end for power-constrained always-on products. The onboard AML100 analog...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Kickstart IoT and embedded systems development using Renesas EK-RA6M5, EK-RA6M4, and EK-RA6M3 evaluation kits for the RA6 MCU series. This video provides an overview of the kit architecture, key features, a quick start example project, and many useful resources to begin innovating quickly with Renesas RA MCUs.
Blog Post | Oct 6, 2022 | ||
Blog Post | Jun 29, 2021 | ||
News | Oct 8, 2019 |