Skip to main content

Overview

Description

Aspinity's AB2 AML100 Application Board is a fully integrated analog event detection front end for power-constrained always-on products. The onboard AML100 analog machine learning processor uses near-zero power to accurately detect events from directly from raw, analog sensor data, keeping the MCU and other high-power digital processing chips in sleep mode unless an event is detected. The AB2 delivers straightforward integration of the AML100 with the Renesas RA6M3 on the Renesas EK-RA6M3 QuickConnect IoT platform via an Arduino Uno v3 connector.

Features

  • Out-of-the-box solution for next generation, ultra-low power always-on products using the AML100 and Renesas RA6M3
  • Programmable AML100 processor can be loaded with Aspinity analog event detection algorithms to address many always-on applications
  • Accurate, near-zero power analog event detection directly from analog sensors such as microphones, ultrasonic sensors, accelerometers, etc.

Applications

  • Smart Home
  • Home Security
  • Hearables
  • Wearables
  • Heartrate and Biometric Monitoring
  • Industrial Vibration Monitoring 

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Related Boards & Kits