Skip to main content

Overview

Description

RL78/F13 microcontrollers are successors to the 78K0R and R8C, are available in a 20 to 80-pin, 16KB to 128KB flash memory lineup and realize the industry's lowest level of consumption current. They have a built-in CAN module and LIN module for automotive interfaces, and in addition to the functional safety features, a RAM ECC function, PLL lock function, port output state monitoring, stack overflow detection, dedicated WDT oscillator and more have also been added. Since a more highly reliable system can be built, these microcontrollers can be used for industrial applications and of course automotive applications.

Features

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 2.7V to 5.5V
  • Package: 32 to 48-pin HVQFN, 48 to 80-pin LFQFP, 20 to 30-pin LSSOP
  • Memory: SRAM Max. 8KB, Program Flash Max. 128KB
  • PWM: PWM Output x 16, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): 64M, 48M, 32M, 24M, 16M, 12M, 8M, 4M, 1M Low-speed Oscillator 15kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Comparison

Applications

  • Car Audio
  • Body
  • Chassis & Safety
  • HEV/EV
  • Motor Control

Documentation

Design & Development

Software & Tools

Crypto Library
A library for Renesas microcontroller that performs software processing is available.
*The driver for high-speed encryption processing by the hardware accelerator installed in RL78/F2x will be provided after concluding an NDA.

Type Function Target Devices Supported compiler
SHA hash function library SHA-256/384/512
Processing of initial value setting and addition of padding data in the library for easy use
RL78/Fx series CC-RL, IAR
RSA library Maximum key length 3072bits.
Signature generation/ verification method RSASSA-PKCS1-V1_5
Modulo exponentiation
RL78/Fx series CC-RL, IAR

Obtaining the product: We will provide the product to customers who will be adopting or plan to adopt a Renesas microcontroller. Please contact your Renesas sales representative or distributor.

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
AP4, Applilet
Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
Code Generator Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
IAR Embedded Workbench for Renesas RL78
IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
7 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: