Skip to main content

IDT Introduces New VersaMixer Family of Highly Flexible RF Mixers, Delivering Superior Features for Communications Systems

The F1192 and F1792 VersaMixer Devices Offer High Linearity, Low Power, Configurable Gain, and Ultra-Wide Bandwidth—All with a Single Bill of Materials

April 15, 2016

SAN JOSE, Calif., April 6, 2016 — Integrated Device Technology, Inc. (IDT®) (NASDAQ: IDTI) today introduced its new VersaMixer family of ultra-wide bandwidth RF mixers, offering  unparalleled flexibility through a combination of features ideal for today’s advanced RF-based communications systems. Delivering IDT’s hallmark high linearity, the VersaMixer F1192 and F1792 devices are designed for any radio system requiring high performance and low power operating between 400MHz and 3800MHz. The F1192 is a dual-channel RF mixer, while the F1792 is single-channel.

The devices offer configurable-gain operation for use in a wide array of radio card applications, including 2G-to-5G multimode remote radio units, backhaul systems, and public safety infrastructure. Coupled with ultra-wide bandwidth, this gives radio system designers the flexibility to optimize the receive system gain, noise, and linearity budget for virtually any application. Low power consumption — typically just 835mW total for two channels — supports high-density PCB layout design in modern remote radio units and small cells.

Unlike competitive offerings, the VersaMixer devices function over the entire operating bandwidth without any changes in external components. This means that a single bill of materials can support various RF and IF operating bandwidths, easing integration into different systems, and keeping a check on costs and time to market.

“This new VersaMixer family continues IDT’s trend of bringing innovative design technology to the markets we serve, and cements our RF leadership role for mixers, DSAs, and VGAs targeting infrastructure and other high-performance applications,” said Chris Stephens, general manager of IDT’s RF division. “The unique combination of high linearity, ultra-wide bandwidth, adjustable gain, and extremely low power in one device has been enthusiastically received by early key customers.”

Based on IDT’s FlatNoise technology, the configurable gain feature keeps the noise figure relatively unaffected as the gain setting is reduced and the Input IP3 and Input P1dB are actually increased.  Gain is controlled via 2 parallel pins with settling times of < 100 ns, allowing for dynamic adjustment of gain to maximize performance “on-the-fly” if the radio designer desires.  

F1192 / F1792 Mixer Specs:

  • RF Frequency Range: 400MHz - 3800MHz with 1 BOM
  • Configurable Conversion Gain: 11 / 8 / 5 / 2 dB
  • Channel Isolation (3.6 GHz):  45 dB
  • OIP3 (0.9 / 1.9 / 2.6 / 3.5 GHz): 37 / 34 / 35 / 35 dBm
  • Input P1dB  2.6 GHz: 14.6 dBm
  • Noise Figure (0.9 / 1.9 / 2.6 / 3.5 GHz): 8.9 / 8.7 / 10.0 / 10.9
  • 2x2 Rejection (0.9 / 1.9 / 2.6 / 3.5 GHz): -75 / -82 / -73 / -68 dBc
  • Power Consumption (dual channel): 835mW / 650mW (low power mode) 3.3V
  • IF output impedance (differential): 200ohm
  • External RF/LO/IF matching components: 0

Pricing and Availability

The F1192 dual-channel RF mixer and F1792 single-channel RF mixer are available in volume production now in a compact 4 x 4 mm 24-TQFN. The F1192 cost $3.23 each in 10k lots, and the F1792 costs $2.57 each in 10k lots.

About IDT RF Products

IDT offers high-performance and full-featured radio frequency (RF) products that deliver exceptional performance in compact packages. All IDT RF signal path devices are silicon based, offering inherent advantages over GaAs-based products. The portfolio includes RF mixers, RF and IF variable gain amplifiers (VGA), digital step attenuators (DSA), demodulators, broadband modulators, RF switches, and wideband voltage variable attenuators. IDT’s RF devices are ideal for use in such products as cellular 4G base stations, broadband repeaters, distributed antenna systems and microwave backhaul equipment.

About IDT

Integrated Device Technology, Inc. develops system-level solutions that optimize its customers' applications. IDT's market-leading products in RF, timing, wireless power transfer, serial switching, interfaces and sensing solutions are among the company's broad array of complete mixed-signal solutions for the communications, computing, consumer, automotive and industrial segments. Headquartered in San Jose, Calif., IDT has design, manufacturing, sales facilities and distribution partners throughout the world. IDT stock is traded on the NASDAQ Global Select Stock Market® under the symbol "IDTI." Additional information about IDT is accessible at www.IDT.com. Follow IDT on Facebook, LinkedIn, Twitter, YouTube and Google+.

###

© 2016, IDT. IDT, VersaMixer and the IDT logo are trademarks or registered trademarks of Integrated Device Technology, Inc., or its wholly-owned subsidiaries around the world. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

Share this news on