Skip to main content

Intersil's Latest Power Module Offers Industry-Leading Power Density, Efficiency and Thermal Performance

ISL8240M Delivers up to 40A of Output Current and 100W of Output Power in 2.9 cm2 Footprint Ideal for Infrastructure and Cloud Computing Hardware

May 27, 2014
 

MILPITAS, Calif., May 27, 2014 (GLOBE NEWSWIRE) -- Intersil Corporation (Nasdaq:ISIL), a leading provider of innovative power management and precision analog solutions, today announced the ISL8240M, a dual 20A/single 40A step-down power module that sets a new standard for efficiency and power density in infrastructure and embedded computing applications. Capable of delivering up to 100W of output power in a 2.9 cm2 footprint, greater than 90 percent power efficiency, and industry-leading thermal performance, the ISL8240M provides designers with a turnkey DC/DC converter solution for high current applications.

A photo accompanying this release is available at http://www.globenewswire.com/newsroom/prs/?pkgid=25546

 

Today's power systems for communications and computing infrastructure support high current loads from increasingly power hungry FPGAs, ASICs, and microprocessors. To supply these high current circuits, equipment makers often rely on discrete power solutions that are complicated, take up valuable real-estate and may have significant power output limitations. Intersil's power module family reduces design complexity and creates headroom in the power system, increasing flexibility while improving efficiency and thermal performance.

 

The latest addition to Intersil's complete family of power modules, the ISL8240M is pin-to-pin compatible with the company's popular ISL8225M 30A power module, expanding the output current to 40A and delivering up to 100W output power. This offers designers a high level of flexibility, enabling a single PCB design across platforms. The ISL8240M is also capable of delivering up to 240A output when six modules in parallel operation are current shared, enabling the industry's highest total output current.

 

The ISL8240M leverages Intersil's patented technology and advanced packaging techniques to deliver greater than 90 percent power efficiency and the best thermal de-rating performance in the industry, allowing the ISL8240M to operate at full power over a wide temperature range. The module also provides over-temperature, over-current and over-voltage protection, further enhancing the robustness and reliability of the solution.

 

Like all of Intersil's power modules, the ISL8240M is a turnkey solution that requires minimal design since only six external passive parts are required. The ISL8240M fits in a small 17mm x 17mm footprint. Excellent thermal performance eliminates the need for heat sinks, further streamlining power supply design and reducing design and manufacturing risk and increasing reliability.

 

"The demands on power supplies continue to increase, making every efficiency gain and savings in board-space critical in enabling customers to achieve their design objectives," said Mark Downing, senior vice president of infrastructure and industrial power products at Intersil. "The ISL8240M complements our family of 30A module solutions, giving designers more flexibility while offering all of the power savings and high level of reliability customers have come to expect from our solutions."

 

  • Wide input voltage range: 4.5V to 20V
  • Adjustable output range: 0.6V to 2.5V
  • Capable of providing two separate outputs up to 20A per channel or a single 40A output with current sharing up to 6 modules in parallel operation for 240A
  • Achieves >90% efficiency (12Vin, 2.5Vout) at 40A
  • Full suite of protection features: over-current, over-/under-voltage, and over-temperature monitoring

 

The ISL8240M power module is available now and priced at $39.85 (USD) each in 1,000-piece quantities. The ISL8240MEVAL3Z and ISL8240MEVAL4Z provide an evaluation platform for the ISL8240M and are priced at $88.00 (USD).

 

For more information on the ISL8240M power module, please visit: www.intersil.com/products/ISL8240m.

 

For more information on the ISL8240MEVAL3Z and ISL8240MEVAL4Z evaluation boards, please visit: http://www.intersil.com/en/tools/reference-designs/isl8240mevalxz.html.

 

Intersil and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on