Renesas offers a broad lineup of solutions for car information systems and in-vehicle infotainment systems.
R-Car Roadmap
Recommended Products
Automotive ASSP/SoC
R-Car H3N
- Arm® Cortex®-A57×4, Arm Cortex-A53×4, Arm Cortex-R7, dual lock-step, over 40,000DMIPS
- LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series6XT GX6650, high-performance real-time image recognition engine (IMP-X5), distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
- 1022-pin FCBGA
R-Car M3N
- Arm Cortex-A57×2, Arm Cortex-R7, dual lock-step, over 16,000 DMIPS
- LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series7XT GE7800, distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
- 1022-pin FCBGA
- Arm Cortex-A57×4, Arm Cortex-A53×4, Arm Cortex-R7, dual lock-step, over 40,000DMIPS
- LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series6XT GX6650, high-performance real-time image recognition engine (IMP-X5), distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
- 1255-pin SiP module, 1384-pin FCBGA
- Arm Cortex-A57×2, Arm Cortex-A53×4, Arm Cortex-R7, dual lock-step, over 28,000 DMIPS
- LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series6XT GX6250, high-performance real-time image recognition engine (IMP-X5), distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
- 1255-pin SiP module, 1022-pin FCBGA
- Arm Cortex-A53 x 2, Arm Cortex-R7, Dual Lock-Step
- Memory controller for 32-bit DDR3L-1866, 3D graphics core IMG Power VR® 8XE GE8300, distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
- FCBGA-522
- Arm Cortex-A53 x 1
- Memory controller for 16-bit DDR3L-1866, 3D graphics core IMG Power VR 8XE GE8300, distortion compensation module, built-in Ethernet AVB 1.0-compatible MAC, enhanced security features
- FCBGA-401
- Arm Cortex-A53 (800MHz)×2, Arm Cortex-R7 (800MHz), lock-step
- Memory controller for 32-bit DDR 3 L-1600, image recognition engine (IMP-X5-V3M), signal processor (ISP), low latency video encoder, video output (4 lanes × 1 ch LVDS, 1 ch digital), video input (4 lanes × 1 ch MIPI-CSI 2, 2 ch digital), CAN FD interface, Ethernet AVB interface, FlexRay interface
- FCBGA
- Four 1.0GHz Arm Cortex-A53 MPCore™ cores, dual lock-step 800MHz Arm Cortex-R7 core
- Memory controller for LPDDR4-3200 with 32 bits × 1 channel
- Image recognition engine (IMP-X5-V3H), dedicated hardware accelerator for CNN, dense optical flow, stereo vision and object classification, dual image signal processor (ISP)
- Video Output (4 lanes × 1 ch LVDS, 1 ch digital), video input (4 lanes × 2 ch MIPI-CSI2, 2 ch digital)
- Gigabit Ethernet and AVB Ethernet, PCI Express interface
- Arm Cortex-A15 × 4 + Cortex-A7 × 4 + SH-4A core over 25,000DMIPS
- Supports 2D and 3D, multi-codec video processing IP, dedicated audio DSP, image recognition processing IP, distortion compensation module, PCIe bus interface, serial-ATA interfaces, SD card host interfaces, GPS B/B processing function, MOST interfaces, EtherAVB
- BGA-831
- Arm Cortex-A15 × 2 + SH-4A core over 12000DMIPS
- Supports 2D and 3D, multi-codec video processing IP, dedicated audio DSP, distortion compensation module, PCIe bus interface, serial-ATA interfaces, SD card host interfaces, GPS B/B processing function, MOST interfaces, EtherAVB
- BGA-831
- Arm Cortex-A7 x 2 + SH-4A core
- Supports 3D, multi-codec video image processing IP, audio DSP, distortion compensation module, SD host interface, MOST interface, Ethernet AVB
- BGA-501
- Arm Cortex-A7 x 2
- Memory controller for 32-bit DDR3L-1333, 3D graphics core IMG Power VR SGX540, video codec IP, built-in Ethernet AVB 1.0-compatible MAC
- FCBGA-543