Overview
Description
This design fully meets customer requirements for an instrument cluster with telematics. It includes connectivity, tell-tale indicators, Wi-Fi mirroring of a mobile screen, Bluetooth® Low Energy (LE) connection, and brightness control for a TFT and camera image display.
System Benefits:
- Provides a cost-effective, compact, and simple design for real-world vehicle instrument clusters, delivering graphics and connectivity.
- Includes sample application software to jumpstart development. The sample firmware, written in Bare Metal C code, eliminates the need for Linux or Android OS expertise.
- Offers ready-to-use connectivity options on the reference board, including Wi-Fi, Bluetooth LE, Ethernet, GPS, and GSM-4G.
- Features independent dual-port CAN, enabling connection with other ECUs on the vehicle bus and providing a separate interface for a diagnostic port.
- Replaces the expensive SerDes camera interface with an HD Link, allowing connection to a low-cost analog camera via a Single Twisted Pair (UTP/STP) connection while maintaining video quality.
- Supports a smartphone-like user interface using popular tools such as Qt and Candera.
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/low-cost-tft-instrument-cluster-with-telematics/68
Buck Controller / LDO
Products
MCU
Products
Real-Time Clock
Products
Light Sensor
Products
Wi-Fi
Products
Bluetooth Low Energy
Products
Video Decoder
Products
Exiting Interactive Block Diagram
News & Blog Posts
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.