Skip to main content
Renesas Electronics Corporation

Waste Collection Fleet Management System

Overview

Description

Waste management systems are transforming from manual methods to automated, data-driven solutions. These systems often encounter inefficiencies in route planning, collection frequency, and inaccurate garbage bin capacity estimates, leading to unnecessary trips, fuel overuse, and suboptimal routes, which increase operational costs and environmental impacts.

This waste management system addresses these issues by integrating weight measurement, accurate garbage bin monitoring, and intelligent route planning into waste collection vehicles. By measuring the weight of garbage cans and combining it with geographical location data, the system optimizes routes for more efficient collection. Precise weight measurement is achieved through an analog-to-digital converter (ADC) integrated into the 32-bit MCU. A low-cost TFT instrument cluster provides real-time vehicle and route status, while non-volatile RAM (NVRAM) and SD cards support mass data storage and backup.

System Benefits:

  • Comprehensive dashboard for integrated waste management enables real-time data monitoring and analytics for operators.
  • Optimized route planning based on the weight and location of garbage cans increases operational efficiency by minimizing fuel consumption and maximizing vehicle utilization.
  • Integration with a low-cost TFT instrument cluster, evaluation kit, and digital load cell reference design reduces development costs and time to market by providing ready-to-use hardware and software.
  • NVRAM and SD cards ensure reliable data storage and backup.
  • High precision weight measurement provided by a 24-bit sigma-delta ADC integrated into the Arm® Cortex®-M23 MCU allows for accurate monitoring of garbage bins.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS037Sheet.913Sheet.904Line.696Sheet.906Antenna.443Sheet.908Sheet.909Sheet.910Sheet.911Sheet.912Sheet.897Antenna.443Sheet.899Sheet.900Sheet.901Sheet.902Sheet.903Optional Non-Renesas ComponentOptional Non-Renesas Component.884Right arrow.252Down arrow.256.810Down arrow.811AS037AS037AS037Right arrow.252.735Right arrow.736Communication Lines B.737Label Text 10pt.73844Communication Lines B.740Label Text 10pt.74122Load CellLoad CellLoad CellRFID ReaderRFID ReaderRFID ReaderRight arrow.252.753Left arrow.266.7663.3V/485mApk3.3V/485mApk3.3V/485mApkDouble arrow.267.769Communication Lines B.781Label Text 10pt.78222Signal.790Sheet.791Sheet.792Sheet.793Sheet.794Cluster ECU Buck RegulatorBuck RegulatorBuck RegulatorRight arrow.252.797Monitoring ECUMonitoring ECUMonitoring ECUCluster ECUCluster ECUCluster ECUMass Storage SD CardMass Storage SD CardMass Storage SD CardNon-Volatile RAMNon-Volatile RAMNon-VolatileRAMLeft arrow.266.812Line.254.813Left arrow.266.814Line.254.8153.3V.8183.3V3.3V3.3V/45mApk3.3V/ 45mApk3.3V/45mApkCommunication Lines B.795Label Text 10pt.79644Communication Lines B.822Label Text 10pt.82344Display RFID ID, Weight, etc.Display RFID ID, Weight, etc.Display RFID ID, Weight, etc.Wi-Fi + Bluetooth ModuleWi-Fi + Bluetooth ModuleWi-Fi + Bluetooth ModuleDouble arrow.834Down arrow.256Communication Lines B.852Label Text 10pt.85322Line.254Left arrow.266Line.254.863Down arrow.256.864GPSGPSGPSDouble arrow.267.828Communication Lines B.831Label Text 10pt.83244Gateway ECUGateway ECUGateway ECUDouble arrow.267Communication Lines B.829Label Text 10pt.83022Down arrow.256.871Down arrow.872Communication Lines B.874Label Text 10pt.875223.3V3.3V3.3VLTE-M ModuleLTE-M ModuleLTE-M Module3.3V/28.5mApk3.3V/ 28.5mApk3.3V/28.5mApkTTL or LVDSTTL or LVDS 1024x1024 (max)TTL or LVDS1024x1024 (max)1*1*1*Sheet.885Communication Lines B.835Label Text 10pt.83622Monitoring ECU Buck RegulatorBuck RegulatorBuck RegulatorSheet.888Sheet.914Line.696Sheet.896Antenna.443Sheet.891Sheet.892Sheet.893Sheet.894Sheet.89512V BatteryBattery.233Sheet.755Sheet.756Sheet.757Sheet.758Label Text 10pt.79812V12VMCU Cluster ECUMCU Cluster ECUMCUMCUCANCANCAN SPISPISPISPISPISPIVideo I/OVideo I/OVideo I/O UARTUARTUARTVCCVCCVCCRTCARTCARTCA UARTUARTUART SPISPISPI CANCANCANUARTUARTUARTMCU Monitoring ECUMCU Monitoring ECUMCUMCU VCCVCCVCCADCADCADCUARTUARTUARTCANCANCANMultiple connectivity options are based on regional needs1Multiple connectivity options are based on regional needs1Multiple connectivity options are based on regional needsWi-SUNWi-SUNWi-SUN
Exiting Interactive Block Diagram