Overview
Description
The Vehicle Window Control is a complete solution that integrates an MCU, buttons, DC motor, power supply, and power devices. This solution offers multiple functions such as motor forward and reverse control, window anti-pinch, and more. It provides a sensitive response, fast corresponding speed, and easy operation.
System Benefits:
- Simple control of window motor
- Current ripple algorithm supports the anti-pinch function
- CAN and LIN modules for automotive interfaces, integrated into the MCU
- Automotive grade high voltage, high frequency, half-bridge driver, and high current switching MOSFET
Comparison
Applications
- Vehicle window control
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
LDO
Recommended Products
Half-Bridge Driver x2
Recommended Products
OPA
Recommended Products
MOSFET x2
Recommended Products
MOSFET x2
Recommended Products
MCU
Exiting Interactive Block Diagram