Overview
Description
In the fast-evolving SSD market, Non-Volatile Memory Express® (NVMe) drives with Peripheral Component Interconnect Express (PCIe) interface deliver unmatched performance, but reliability remains paramount. This design integrates Renesas sensing technology to precisely monitor system conditions such as temperature, humidity, and power integrity, ensuring reliability at low cost for high-performance computing and enterprise applications.
System Benefits:
- Intelligent system protection with power fail monitoring, power sequence control, and digital signal and voltage monitoring.
- Precision temperature and humidity sensing with 0.5 °C accuracy and 1.5% RH sensing.
- Enhanced thermal management, automatically adjusting drive speed in response to temperature warnings.
Comparison
Applications
Applications
- SSD drive solutions
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
PhiClock
Recommended Products
Voltage Monitor / Watchdog GreenPAK
Recommended Products
Flash
Recommended Products
Humidity & Temperature Sensor
Recommended Products
Temperature Sensor
Exiting Interactive Block Diagram