Skip to main content

AI Dash Camera

Overview

Description

The demand for consumer and commercial dash cameras is rising globally, driven by increasing mandates for vehicle safety features. Dash cameras serve various applications, including accident recording for liability protection, rideshare and fleet monitoring, and enhanced driver safety. The integration of AI further expands their capabilities, enabling advanced driver assistance systems (ADAS), higher-resolution video processing, and real-time intelligent analytics.

This AI-powered dash camera system utilizes a high-performance vision AI MPU with a power-efficient AI accelerator to deliver superior video quality and advanced AI-driven features, such as license plate recognition, facial detection, and long-range object detection. Its high computational efficiency enables ADAS functionalities, such as collision avoidance alerts, enhancing overall vehicle and driver safety.

System Benefits:

  • Great AI performance with exceptional thermal efficiency and low-power AI processing using DRP-AI for real-time vision inference.
  • Dual camera support enables a front-facing ADAS camera and cabin-facing driver monitoring system (DMS) for enhanced situational awareness.
  • Low power standby mode extends operational time with a connected accelerometer for instant system wakeup and recording upon detecting impacts or motion, ensuring critical events are captured.
  • HMI integration supports touch control, LCD, and voice control, offering an intuitive, versatile, and hands-free user experience.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS073: WEB Connector Arrow.139 Connector Arrow.97 Connector Arrow.68 Line Arrow.219 Line Arrow.31 Line Arrow.13 Camera 1 Camera 1 Camera 1 Clock Generator Clock Generator Clock Generator Line Arrow.11 1.8V 1.8V 1.8V Camera 2 Camera 2 Camera 2 LCD (TFT-LCD) Block.120 TFT-LCD TFT-LCD TFT-LCD Sheet.64 Sheet.65 Sheet.66 Sheet.67 Audio Codec Audio Codec Audio Codec Speaker speaker_8_ Sheet.73 Sheet.74 Sheet.75 Sheet.76 Bi-directional Microphone Sheet.80 Sheet.81 Microphone.82 Sheet.83 Sheet.84 Line Arrow.86 Connector Line Connected signals line Line Arrow.89 IR Illuminator IR Illuminator IR Illuminator Night Vision Night Vision Night Vision Connector Arrow.98 Touch Key Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Connector Arrow.110 Accelerometer Accelerometer Accelerometer Light Sensor Light Sensor Light Sensor Temperature Sensor Temperature Sensor Temperature Sensor WS073 WS073 WS073 Bi-directional.141 Connected signals arrow.142 SD Card Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 LPDDR4X LPDDR4X LPDDR4X Bi-directional.157 eMMC eMMC eMMC Connector Arrow.167 0.6V 0.6V 0.6V 5V Input 5V Input 5V Input Line Arrow.176 5V 5V 5V Connector Arrow.178 Connected signals arrow.179 Connected signals arrow.180 Connector Arrow.181 EN EN EN Line Arrow.186 Connector Arrow.187 1.1V 1.1V 1.1V Line Arrow.190 1.8V 1.8V 1.8V Line Arrow.192 3.3V 3.3V 3.3V Bi-directional.199 Line Arrow.200 0.9V 0.9V 0.9V Line Arrow.202 1.2V 1.2V 1.2V Line Arrow.204 0.8V 0.8V 0.8V Connected signals arrow.206 1.1V 1.1V 1.1V Line Arrow.208 3.3V 3.3V 3.3V Connected signals arrow.215 Connected signals arrow.216 3.3V 3.3V 3.3V Line Arrow.218 Video camera Sheet.221 Sheet.222 Sheet.223 Sheet.224 Video camera.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Wi-Fi/Bluetooth Wi-Fi/Bluetooth Wi-Fi/Bluetooth Bluetooth Line Bi-directional Line Arrow.233 3.3V 3.3V 3.3V Connector Arrow Front Front Front Driver Driver Driver 24MHz 24MHz 24MHz 1.8V 1.8V 1.8V Line Arrow.241 Line Bi-directional.242 Line Bi-directional.243 Op Amp Op Amp Op Amp PMIC PMIC PMIC Sheet.245 PMIC PMIC PMIC I2C I2C I2C Buck Regulator Buck Regulator Buck Regulator 0.8V 0.8V 0.8V Sheet.246 MPU MPU MPU EXTAL EXTAL EXTAL UART UART UART MIPI CSI-2 MIPI CSI-2 MIPI CSI-2 MIPI DSI MIPI DSI MIPI DSI I2S I2S I2S PWM PWM PWM GPIO GPIO GPIO IRQ IRQ IRQ I2C I2C I2C DRAM I/F DRAM I/F DRAM I/F SD/MMC I/F SD/MMC I/F SD/MMC I/F I2C I2C I2C Sheet.248 Sheet.249 Sheet.250 Wi-Fi
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?