100W USB Type-C Battery System Reference Design for 2 to 7S Li-ion
This is a single-port reference design for implementing battery systems with 2 to 7 cells connected in series. It supports two modes: one where power is supplied solely...
This USB Power Delivery (PD) consumer platform addresses the growing demand for efficient charging solutions. It supports charging via a USB Type-C® port at up to 100W and accommodates 2 to 4-cell batteries up to 12A. The platform can draw power from batteries and easily configure typical battery specifications, such as the number of cells and charging current limit. It also supports discharging up to 60W USB Type-C output from the battery. With built-in safety features and high efficiency, this platform offers a complete, reliable, and user-friendly USB PD design for various consumer electronics.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud