100W USB Type-C DC Input Module
This is a USB-certified reference design for dual-port sourcing ports. This reference design converts a DC input to two USB Type-C® source ports. USB Type-C® source...
Featured Documents:
This versatile DC/DC module is designed to support a wide input voltage range (4-20V, up to 8A). It delivers USB PD-compliant VBUS power with programmable voltage options (3.3-21V) and supports dual USB Type-C® outputs. Featuring Programmable Power Supply (PPS) and Multi-Port Power Manager capabilities, this module provides a scalable system for modern USB power delivery applications.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud