Overview
Description
The growing focus on home cooking drives an increasing demand for easy-to-use and convenient home appliances. Cordless hand blenders are popular for their versatility, multifunctionality, and ease of use, as they are lightweight, easy to store, and not restricted by a power cord.
This 100W AC/DC fast-charging cordless brushless DC (BLDC) motor hand blender is a lightweight, low-power system powered by a Li-ion battery, featuring multiple speed control and direction control.
System Benefits:
- A low-cost single-phase BLDC motor drive system reduces component count, resulting in a more compact and cost-effective design.
- A low-power, full-bridge drive provides efficient power management and motor control.
- The single-phase BLDC motor, controlled by an MCU for speed, duty cycle, and direction, offers enhanced versatility and user control.
- An 8-cell battery management system (BMS) provides power protection and monitoring features, improving device performance and reliability.
- The AC/DC 100W charger with quasi-resonant (QR) topology reduces charging time for enhanced convenience and minimizes power loss during conversion.
Comparison
Applications
- Home appliances
- Kitchen appliances
- High-speed, single-phase, BLDC motor drive
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudQR Flyback
Products
Secondary Side Sync
Products
N-Channel MOSFET
Products
N-Channel MOSFET
Products
BMS
Products
LDO
Products
LDO
Products
MCU
Products
Gate Driver
Products
N-Channel MOSFET
Products
Op Amp
Products
Exiting Interactive Block Diagram