Skip to main content

Entry-Level Apple HomeKit-Ready Smart Lock

Overview

Description

This Apple HomeKit®-ready smart lock system enables secure and convenient door access using Bluetooth®, NFC, and optional ultra-wideband (UWB) technology. Built to align with the HomeKit standard, the system includes all essential components for easy setup and seamless integration. Key commissioning is supported via Wi-Fi, allowing users to securely transfer digital "door keys" through Wi-Fi or NFC for flexible, controlled access.

System Benefits:

  • Apple HomeKit-ready smart lock can be opened via Bluetooth, NFC, Wi-Fi (for key commissioning), or optional UWB.
  • Replaceable primary batteries power the system.
  • Digital "door key" for access control can be securely transferred via Wi-Fi or NFC.
  • The system allows for optional precise hardware feedback on the door lock position.

Comparison

Applications

  • Hotel rooms
  • HomeKit smart lock for apartments and private homes

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
WS066 Connector dotted arrow.1637 Connector dotted arrow.1638 Connector Arrow.1632 Connector Line.961 Connector Line.962 Connector Line.964 Connector Line.965 Connector Line.735 Connector Arrow Connector Line.1721 Connector Line.1560 500mAmax 500mAmax 500mAmax Connector Arrow.1552 Connector Line.1351 Connector Line Connector Arrow.1335 Connector Line.1360 Connector Line.1361 Connector Arrow.1550 Connector Line.1571 Connector Line.1573 Connector Line.1582 Connector Line.1583 Connector Line.1547 Connector Line.1537 WS066 WS066 WS066 User Keyboard User Keyboard User Keyboard Touch Key Sheet.1262 Sheet.1263 Sheet.1264 Sheet.1265 Sheet.1266 Sheet.1267 Sheet.1268 Sheet.1269 Sheet.1270 Diode Sheet.1272 Sheet.1273 Sheet.1274 Diode.1275 Sheet.1276 Sheet.1277 Sheet.1278 Diode.1279 Sheet.1280 Sheet.1281 Sheet.1282 Bi-directional LEDs RGB LEDs RGB LEDs RGB Flash Flash Flash Bi-directional.1289 UWB UWB UWB VDD VDD VDD Connector dotted double arrow Buck-Boost Regulator Buck-Boost Regulator Buck-Boost Regulator 2A Boost Regulator 2A Boost Regulator 2A Boost Regulator Load Switch Load Switch Load Switch Connector Arrow.1305 Connector Arrow.1306 Connector Arrow.1307 Battery 3-Cell Sheet.1309 Sheet.1310 Sheet.1311 Sheet.1312 Line 1pt.1552 Line 1pt.1608 Sheet.1315 Sheet.1316 Sheet.1317 3x AA Cell Primary Battery 3x AA Cell Primary Battery 3x AA Cell Primary Battery Connected signals arrow Connected signals arrow.1330 Bi-directional.1332 Wake Up From NFC Wake Up From NFC Wake Up From NFC Sheet.1336 Transformer.324 Line.841 Line.842 Sheet.1340 Inductor.300 Sheet.1342 Sheet.1343 Sheet.1344 NFC Coil NFC Coil NFC Coil Crystal Sheet.1353 Sheet.1354 Sheet.1355 Sheet.1356 Sheet.1357 Sheet.1358 Sheet.1359 27.12MHz 27.12MHz 27.12MHz Transformer Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.1517 Sheet.1518 Sheet.1519 Sheet.1520 Sheet.1521 Sheet.1522 Sheet.1523 Sheet.1524 Sheet.1525 Line.29 2Apk 2Apk 2Apk 2Apk 2Apk 2Apk Door Opener Door Opener DC Motor or Solenoid Door Opener DC Motor or Solenoid Connector Line.1536 12V 12V 12V 4Amax 4Amax 4Amax Connector Line.1540 Antenna.177 Sheet.1542 Sheet.1543 Sheet.1544 Sheet.1545 Sheet.1546 Boost Enable Boost Enable Boost Enable Load Switch Load Switch Load Switch Enable Enable Enable 3V3 3V3 3V3 Connector dotted arrow Connected signals arrow.1559 Connected signals arrow.1561 3V3 3V3 3V3 Crystal.1563 Sheet.1564 Sheet.1565 Sheet.1566 Sheet.1567 Sheet.1568 Sheet.1569 Sheet.1570 Crystal.1574 Sheet.1575 Sheet.1576 Sheet.1577 Sheet.1578 Sheet.1579 Sheet.1580 Sheet.1581 32MHz 32MHz 32MHz 32kHz 32kHz 32kHz Bi-directional.1586 Antenna.729 Sheet.1597 Sheet.1598 Sheet.1599 Sheet.1600 Sheet.1601 Crystal.1604 Sheet.1605 Sheet.1606 Sheet.1607 Sheet.1608 Sheet.1609 Sheet.1610 Sheet.1611 Crystal.952 Sheet.1613 Sheet.1614 Sheet.1615 Sheet.1616 Sheet.1617 Sheet.1618 Sheet.1619 40MHz 40MHz 40MHz 32kHz 32kHz 32kHz Bi-directional.1633 Connector dotted arrow.1639 Connector Arrow.1640 Connector Line.1641 1Amax 1Amax 1Amax Connected signals dotted arrow Ground Sheet.1647 Sheet.1648 Ground.1650 Sheet.1651 Sheet.1652 Laptop PC GUI PC GUI PC GUI Tablet Sheet.1658 Sheet.1659 Sheet.1660 Sheet.1661 Sheet.1662 Signal Sheet.1664 Sheet.1665 Sheet.1666 Sheet.1667 Smartphone UI Smartphone UI Smartphone UI Connector dotted double arrow.1669 PHY: Wi-Fi PHY: Wi-Fi Protocol: Matter, or MQTT or Proprietary for Key C... PHY: Wi-FiProtocol: Matter, or MQTT or Proprietary for Key Commissioning Connector dotted arrow.1672 Connector dotted arrow.1673 PHY: Bluetooth Low Energy PHY: Bluetooth Low Energy Protocol (or Matter, or proprietary) PHY: Bluetooth Low EnergyProtocol (or Matter, or proprietary) Connector dotted arrow.1675 Connector dotted line Connector dotted arrow.1677 PHY: NFC PHY: NFC Protocol PHY: NFCProtocol Connector dotted arrow.1680 Connector dotted line.1681 Connector dotted double arrow.1684 Connector dotted arrow.1685 PHY: UWB PHY: UWB Protocol PHY: UWBProtocol Connected signals arrow.1690 Connector Line.1691 Connector Line.1692 Vertical Wire Bundle 4 4 4 Sheet.1709 Vertical Wire Bundle.1710 n n n Sheet.1712 Vertical Wire Bundle.1713 6 6 6 Sheet.1715 Vertical Wire Bundle.1716 n n n Sheet.1718 Vertical Wire Bundle.1722 3 3 3 Sheet.1724 Vertical Wire Bundle.1725 2..4 2..4 2..4 Sheet.1727 Vertical Wire Bundle.1729 2 2 2 Sheet.1731 Connector 1.163 Sheet.1733 Position Sensor Position Sensor Position Sensor I2C I2C I2C SIN SIN SIN COS COS COS VDD VDD VDD Sheet.1734 Full-Bridge HVPAK Full-Bridge HVPAK Full-BridgeHVPAK I2C I2C I2C VDDIO VDDIO VDDIO N-Channel Depletion MOSFET Sheet.1447 Sheet.1448 Sheet.1449 Sheet.1450 Sheet.1451 Sheet.1452 Sheet.1453 Sheet.1454 Sheet.1455 Sheet.1456 Sheet.1457 Sheet.1458 Connect.50 Sheet.1460 Sheet.1461 Sheet.1462 N-Channel Depletion MOSFET.829 Sheet.1464 Sheet.1465 Sheet.1466 Sheet.1467 Sheet.1468 Sheet.1469 Sheet.1470 Sheet.1471 Sheet.1472 Sheet.1473 Sheet.1474 Sheet.1475 Connect.50 Sheet.1477 Sheet.1478 Sheet.1479 P-Channel Depletion MOSFET Sheet.1481 Sheet.1482 Sheet.1483 Sheet.1484 Sheet.1485 Sheet.1486 Sheet.1487 Sheet.1488 Sheet.1489 Sheet.1490 Sheet.1491 Connect.46 Sheet.1493 Sheet.1494 N-Channel Depletion MOSFET.601 N-Channel Depletion MOSFET.603 P-Channel Depletion MOSFET.863 Sheet.1498 Sheet.1499 Sheet.1500 Sheet.1501 Sheet.1502 Sheet.1503 Sheet.1504 Sheet.1505 Sheet.1506 Sheet.1507 Sheet.1508 Connect.46 Sheet.1510 Sheet.1511 N-Channel Depletion MOSFET.601 N-Channel Depletion MOSFET.603 13Vmax 13Vmax 13Vmax Connected signals line.1687 Connected signals line.1688 Sheet.1735 Bluetooth Low Energy MCU Bluetooth Low Energy MCU M0+ & M33 Core Bluetooth Low Energy MCUM0+ & M33 Core PHY PHY PHY RFOsc. RFOsc. RFOsc. RTC RTC RTC SPI SPI SPI I2C I2C I2C SCI SCI SCI ADC ADC ADC ADC ADC ADC GPIO GPIO GPIO QSPI QSPI QSPI IRQ IRQ IRQ GPIO GPIO GPIO Block.1726 SCI SCI IRQ IRQ IRQ GPIO GPIO GPIO GPIO GPIO GPIO VDD VDD VDD 1V8 1V8 1V8 Sheet.1736 Wi-Fi Wi-Fi Wi-Fi PHY PHY PHY RFOsc. RFOsc. RFOsc. RTC RTC RTC GPIO GPIO GPIO SCI SCI SCI VDD VDD VDD Sheet.1737 NFC Reader NFC Reader NFC Reader SPI SPI SPI Osc Osc Osc IRQ IRQ IRQ VDDIO VDDIO VDDIO Vbat Vbat Vbat Connected signals line Connector Line.1027
Exiting Interactive Block Diagram