Overview
Description
The demand for sophisticated human machine interfaces (HMIs) continues to grow, necessitating support for multiple display outputs like RGB and MIPI, along with peripherals such as microphones, Ethernet, and CAN FD across various industries. HMI platforms capable of supporting multiple video formats, such as RGB and MIPI, are important. RGB is commonly used for high-resolution displays in larger control systems due to its versatility and wide compatibility, while MIPI is preferred for mobile and compact displays, allowing high-quality video and data transmission in a low-power, compact form factor.
This HMI platform with RGB and MIPI video support features the Arm® Cortex®-M85 high-performance MCU, enabling the application to support two video outputs (RGB, MIPI) and one VIO video input. It integrates multiple peripheral devices like microphones, Ethernet, and CAN FD, enhancing the scalability and efficiency of this design platform.
System Benefits:
- Arm Cortex-M85 offers a 30% performance improvement over the previous generation Arm Cortex-M7, providing higher processing power and enhanced efficiency in HMI performance.
- Rich HMI built-in functions support two video outputs, camera input, microphone interface, and audio output, offering enhanced multimedia capabilities and versatile input/output integration.
Comparison
Applications
- Industrial HMI
- Patient monitors
- High-end appliances
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud