Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Smart HVAC Control with Integrated Slave Actuator

Overview

Description

The slave actuator unit controls a fan or HVAC system in a specific room or section of a home or building by executing commands from the master actuator. It manages various fan controls, including the RPM of a brushless DC (BLDC) fan motor, airflow direction (in/out and optionally up/down, left/right), flow sensor measurements (liters per minute), and electrical heater settings from 0% to 100%. When controlling an HVAC system, the actuator may incorporate additional sensors and outputs for enhanced control, such as the RPM of a BLDC compressor motor and a compressor pressure sensor. A user interface, through capacitive touch, push buttons, or an LCD, displays local values and allows data entry. A more advanced GUI can be accessed via a master actuator, IP gateway, or smartphone. A real-time clock (RTC) can be integrated to switch between operation modes based on the day, time, or holidays, with synchronization across the system.

System Benefits​:

  • Bluetooth® 5 Mesh communication enables secure bidirectional packet data flow with other sensors and actuators.
  • Operates with low power consumption, achieving microampere-level averages while maintaining connectivity.
  • Eliminates the need for additional wiring, simplifying installation and reducing costs.
  • Features automatic routing without the need for setup, enhancing ease of use.
  • Offers scalable speed versus range, providing flexibility for extended range or increased speed depending on location.
  • Supports power supply options from building control systems, including 230VAC, 110VAC, or 24VDC.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.415Galvanic IsolationGalvanic IsolationGalvanic IsolationSheet.1Sheet.2Sheet.3Sheet.4EU080EU080EU080Bridge RectifierSheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.34Sheet.106Sheet.114Sheet.115Buck RegulatorBuck RegulatorBuck RegulatorSheet.117LCDLCDLCDCap Touch SensorsCap Touch SensorsCap Touch SensorsCat5/7 PHYCat5/7 PHYCat5/7 PHYWi-Fi, LTE-M/NB-IoT Lora, etc.Wi-Fi, LTE-M/NB-IoT Lora, etc.Wi-Fi, LTE-M/NB-IoT Lora, etc.Pressure SensorPressure SensorPressure Sensor Flow SensorFlow SensorFlow SensorSlave Power BoardSlave Power BoardSlave Power BoardMain Power 230Vac/110VacMain Power 230Vac/110VacMain Power 230Vac/110VacConnector 1.170MCU RX65NMCU RX65NMCU RX65NSheet.154Sheet.155Connector 1.170.156200-400Vdc200-400Vdc200-400VdcHV DC RectifierHV DC RectifierHV DC RectifierLV DC SupplyLV DC SupplyLV DC Supplye.g.24Ve.g.24Ve.g.24VHigh Voltage IPM1High Voltage IPM1High Voltage IPM1Sheet.75ShuntSheet.43Sheet.44Sheet.45DCDCDCSheet.76Shunt.60Sheet.61Sheet.62Sheet.63UUUSheet.77Shunt.65Sheet.66Sheet.67Sheet.68VVVSheet.78Shunt.70Sheet.71Sheet.72Sheet.73WWWSheet.107Sheet.108Sheet.109MotorSheet.37Sheet.38MMInductive Position Sensor 1Inductive Position SensorInductive Position SensorSheet.151HV Compressor MotorHV Compressor MotorHV CompressorMotorMotor.166Sheet.167Sheet.168MMInductive Position Sensor 2Inductive Position SensorInductive Position SensorSheet.170HV Fan MotorHV Fan MotorHV FanMotorSheet.172 3333Sheet.175Sheet.210Sheet.211Sheet.212U,V,WU,V,WU,V,WConnector 1.170.218 6666Sheet.221 3.53.53.53.5Sheet.224Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Intelligent Power ModuleIntelligent Power ModuleIntelligent Power ModuleHigh Voltage IPM1High Voltage IPM1High Voltage IPM1Sheet.323ShuntSheet.325Sheet.326Sheet.327 DCDCDCSheet.329Shunt.60Sheet.331Sheet.332Sheet.333 UUUSheet.335Shunt.65Sheet.337Sheet.338Sheet.339 VVVSheet.341Shunt.70Sheet.343Sheet.344Sheet.345 WWWSheet.347Sheet.348Sheet.349 U,V,WU,V,WU,V,W6 666Sheet.355 3.53.53.53.5Sheet.358Sheet.3593333Sheet.362Sheet.366Sheet.367Sheet.368Connector 1.170.372Connector 1.170.373Sheet.374Sheet.379Sheet.380Connector 1.170.381Sheet.3862Communication Lines B.795222 2 222Sheet.393Sheet.395Sheet.396Sheet.397Sheet.398Sheet.404Sheet.405Sensor Signal ConditionerSensor Signal ConditionerSensor Signal ConditionerSlave Control & Communication BoardSheet.417Sheet.418Sheet.419Sheet.420Slave Control & Communication BoardSlave Control & Communication BoardSlave Control & Communication Board3V3 500mAmax3V3 500mAmax3V3 500mAmaxSheet.427AntennaSheet.429Sheet.430Sheet.431Sheet.432Sheet.4332222Sheet.437Sheet.438MCU 2MCUMCU VddVDDVDD SCISCISCIBLE5 PHYBLE5 PHYBLE5 PHYSheet.439MCU 1MCUMCUPWM x6PWM x6PWM x6ADCsADCsADCsI2CI2CI2C I2CI2CI2CVddVDDVDD SCISCISCIFlow Sensor I/F or ADCFlow Sensor I/F or ADCFlow Sensor I/F or ADC PWM x6PWM x6PWM x6 ADCsADCsADCs I2CI2CI2CSheet.440MCU 3MCUMCU VddVDDVDD SCISCISCILCD I/FLCD I/FLCD I/FCap TouchCap TouchCap TouchEthernetEthernetEthernetSerial I/FSerial I/FSerial I/F SCISCISCI
Exiting Interactive Block Diagram

Support