RZ/N2L Industrial Network SoM Kit
YCONNECT-IT-RZN2L is a compact development kit for evaluating applications using Industrial Ethernet communication with the RZ/N2L MPU. It contains two pre-assembled...
Modern systems demand fast, reliable communication to handle the vast data generated by sensors, control systems, and other connected devices. This is especially crucial in industrial environments, where dependable communication is vital for efficient operation in harsh conditions, such as areas with high electromagnetic interference (EMI).
The Industrial Gigabit Ethernet System-on-Module (SoM) enables high-speed data transmission, ensuring large data packets - like those from high-resolution video feeds or complex sensor arrays - are transmitted quickly and efficiently with minimal latency.
SoMs are particularly beneficial in the industrial market, facilitating easy integration with various unique peripherals to meet diverse industry needs. This SoM includes both a module and carrier board, significantly reducing time to market, development costs, and risks for customers.
System Benefits:
Select a block to discover products for your design
Skip interactive block diagramLooking for a Reliable, Ready-to-Use Gigabit Industrial Ethernet Solution? | Blog Post | Aug 1, 2023 |