Overview
Description
The biometrics market is experiencing substantial growth, driven by government initiatives and increased adoption within financial institutions and healthcare sectors. Personnel identification and two-factor biometric authentication are two key applications. While fingerprint and face recognition are prevalent, iris recognition offers distinct advantages in terms of accuracy and security. This design focuses on scanning technology, providing a robust and efficient solution for high-security environments where reliable biometric verification is crucial.
System Benefits:
- Utilizes a single-chip solution, eliminating the need for DDR RAM or complex multi-layer boards.
- Employs dynamically reconfigurable processor (DRP) to meet high processing power requirements without high-end CPUs.
- Operates on low power, making it compatible with small batteries or mobile USB power sources.
Comparison
Applications
- Border control
- Access Control
- Mobile authentication
- Healthcare
- Finance
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
MPU
Recommended Products
Buck Converter
Recommended Products
LDO
Recommended Products
Buck Converter
Exiting Interactive Block Diagram