Skip to main content

Mbed-Based Image Processing System

Overview

Description

As the Internet of Things (IoT) and edge computing continue to grow, companies require efficient platforms to quickly develop and prototype various image processing systems. The Arm® Mbed™ OS offers an accessible and scalable platform for IoT devices, facilitating the creation of embedded image processing applications. It supports features such as real-time image capture and processing, sensor integration, network connectivity, and more.

This Mbed-based image processing system enables rapid prototyping for a smart camera, which includes a smart display, network capabilities, storage, an audio jack, and sensor interfaces. The design also features wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces for HDMI, LCD, and audio input/output. Extended sensing interfaces for humidity, temperature, and air quality further enhance the system, making it a comprehensive and scalable image processing solution for diverse applications.

System Benefits​:

  • A highly integrated MPU with power and clock devices provides a simplified design and reduced footprint, contributing to cost savings.
  • The MPU features an Arm® Cortex®-A9 CPU that supports embedded-AI (e-AI) based imaging, which requires high-speed image processing.
  • The Gadget Renesas board enables quick development for real-world applications in the Renesas Gadget project.
  • This platform can be used in STEAM education through easy programming with the Mbed platform and MicroPython, making it an excellent tool for students and innovators.

Comparison

Applications

  • Point-of-Sale (POS)/Barcode scanner
  • Home appliances with cameras
  • Infrared (IR)/Thermal cameras
  • Human machine interface (HMI) displays

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP176 JP176 JP176 Voltage Supervisor Voltage Supervisor Voltage Supervisor Switching Reg. 1 Switching Reg. Switching Reg. Switching Reg. 2 Switching Reg. Switching Reg. Clock Generator Clock Generator Clock Generator MII-PHY MII-PHY MII-PHY MRAM MRAM MRAM Octal SPI Flash Octal SPI Flash Octal SPI Flash MIPI Camera MIPI Camera MIPI Camera Humidity & Temperature Sensor Humidity & Temperature Sensor Humidity & Temperature Sensor Indoor Air Quality Sensor Indoor Air Quality Sensor Indoor Air Quality Sensor SC Card SC Card SC Card HDMI Transmitter HDMI Transmitter HDMI Transmitter LCD Back Light LCD Back Light LCD Back Light Wi-Fi Module Wi-Fi Module Wi-Fi Module USB Host USB Host USB Host Speaker speaker_8_ Sheet.61 Sheet.62 Sheet.63 Sheet.64 Tablet Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Laptop LCD Monitor Sheet.73 Sheet.74 Wi-Fi LCD (TFT-LCD) Block.120 TFT-LCD TFT-LCD TFT-LCD Sheet.79 Sheet.80 Sheet.81 Sheet.82 Input USB Plug Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 CODEC CODEC CODEC Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.133 Sheet.136 Sheet.137 Sheet.138 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Camera, Sensor, others 3.3V/Max2A Camera, Sensor, others 3.3V/Max2A Camera, Sensor, others 3.3V/Max2A Connector 1.172 Connector 1.172.160 Connector 1.172.161 Connector 1.172.162 5V 5V 5V USB or DC in USB or DC in USB or DC in 3.3V/100mA 3.3V/100mA 3.3V/100mA 32.768KHz (RTC) 32.768KHz (RTC) 32.768KHz (RTC) 24MHz (Core) 24MHz (Core) 24MHz (Core) 48MHz (USB) 48MHz (USB) 48MHz (USB) Max 50MHz (Audio) Max 50MHz (Audio) Max 50MHz (Audio) 25MHz (Ethernet) 25MHz (Ethernet) 25MHz (Ethernet) Sheet.171 3.3V/330mA 3.3V/330mA 3.3V/330mA 1.8V/100mA 1.8V/100mA 1.8V/100mA 1.2V/1.6A 1.2V/1.6A 1.2V/1.6A 1.8V/35mA 1.8V/35mA 1.8V/35mA MicroPython MicroPython MicroPython Connector 1.172.180 3.3V/320mA 3.3V/320mA 3.3V/320mA Connector 1.172.186 5V/130mA 5V/130mA 5V/130mA Sheet.188 Sheet.189 Sheet.190 Sheet.191 1.8V/5mA 1.8V/5mA 1.8V/5mA Audio Line Out Audio Line Out Audio Line Out USB Function USB Function USB Function SD Card.196 Sheet.197 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.202 Sheet.203 Sheet.204 Sheet.205 Sheet.206 Camera Sheet.208 Sheet.209 Arm Mbed Arm Mbed Arm Mbed HDMI Monitor HDMI Monitor HDMI Monitor Sheet.185 Sheet.215 MPU MPU MPU Reset Reset Reset MIPI-CSI MIPI-CSI MIPI-CSI Clock Generator Clock Generator Clock Generator Ethernet MAC Ethernet MAC Ethernet MAC QSPI QSPI QSPI Octal SPI Octal SPI Octal SPI USB USB USB I2C I2C I2C UART UART UART SDHI SDHI SDHI PWM PWM PWM LCD LCD LCD SSI (12S) SSI (12S) SSI (12S) USB USB USB
Exiting Interactive Block Diagram