Skip to main content

Multi-Purpose Air Quality Sensor

Overview

Description

Increased awareness of the effects of air quality on individual health drives greater demand for accurate indoor/outdoor air quality measurements and ventilation control for appliances such as HVACs and kitchen hoods to improve the air quality or simply alert users about spoiled food in their refrigerators. This multi-purpose air quality sensor measures air quality outdoors, indoors and in refrigeration.

System Benefits​:

  • Evaluate indoor, outdoor or refrigerator air quality/sensors right away
  • Single solution with gas, humidity and light sensors
  • Dedicated MCU for AI-based powerful sensor data evaluation
  • Bluetooth® 5 communication avoids cables
  • Integrated Li-ion battery, ultra-low Iq DC/DC and Qi wireless charging
  • Available in three variants with an easy-to-use iOS and Android app:
    • Indoor air quality sensor
    • Outdoor air quality sensor
    • Refrigerator sensor

Comparison

Applications

  • Quick evaluation platform for gas, humidity or light sensors
  • Bluetooth 5 communication, wireless charging, Li-ion 1-cell power path management

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Diode - IR Infrared Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Darlington.651 Sheet.146 Darlington.254 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU045 EU045 EU045 Qi Rx Qi Rx Qi Rx EEProm Serial I/F EEProm Serial I/F EEPromSerial I/F USB Conn. USB Conn. USB Conn. Light Sensor Light Sensor Light Sensor I2C I2C I2C Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.51 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.63 Sheet.66 Sheet.68 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.103 Sheet.94 Transformer.324 Line.841 Line.842 Sheet.98 Inductor.300 Sheet.100 Sheet.101 Sheet.102 Connector 1.156 Connector 1.156.105 Diode Sheet.107 Sheet.108 Sheet.109 5V 5V 5V Diode.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 2 Communication Lines B.795 2 2 2 5V 5V 5V 500mAmax 500mAmax 500mAmax Battery Li-ion.160 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Li-Ion Charger with Power Management Li-ion Charger with Power Management Li-ion Charger with Power Management Charge Charge Charge Li-Ion Battery ~300mAh Li-ion Battery ~300mAh Li-ion Battery ~300mAh Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 4.2VTYP 4.2VTYP 4.2VTYP Low Iq Buck/Boost Low Iq Buck-Boost Low Iq Buck-Boost Power Switch Power Switch Power Switch Connector 1.156.159 Shunt Sheet.168 Sheet.169 Sheet.170 Shunt.171 Sheet.172 Sheet.173 Sheet.174 Ground (earth) Sheet.176 Sheet.177 Sheet.178 Sheet.179 Connector 1.156.180 Connector 1.156.182 3.3V 3.3V 3.3V 500mAmax 500mAmax 500mAmax Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Debug/Programming (E1, E2) Debug/ Programming (E1, E2) Debug/Programming (E1, E2) n n n n Sheet.195 Sheet.196 ~2mAmax ~2mAmax ~2mAmax Connector 1.156.198 Xtal not needed Xtal not needed Xtal not needed Sheet.200 7mATYP 7mATYP 7mATYP Connector 1.202 Sheet.203 25µAAVG 25µAAVG 25µAAVG Connector 1.205 Sheet.207 Sheet.208 75µAPK 75µAPK 75µAPK Sheet.210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 32 MHz 32 MHz 32 MHz Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 32 kHz not needed 32 kHz not needed 32 kHz not needed Sheet.231 Antenna Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Antenna Antenna Antenna n n n n Sheet.242 Debug / Programming (E1, E2) Debug / Programming (E1, E2) Debug / Programming (E1, E2) 20mAmax 20mAmax 20mAmax Additional Debug Additional Debug Additional Debug Vertical Wire Bundle.246 2 2 2 Sheet.248 I/F I/F I/F 2 Communication Lines B.795 2 2 2 Connector 1.156.253 2 Communication Lines B.795 2 2 2 Connector 1.156.257 WIQ Coil WIQ Coil WIQ Coil Sheet.273 RL78/G13 MCU MCU VDD VDD VDD Debug Debug Debug UART UART UART Int. Osc. Int. Osc. Int. Osc. I2C I2C I2C ADC ADC ADC GPIO GPIO GPIO I2C I2C I2C Sheet.274 Air Quality Sensor Air Quality Sensor Air Quality Sensor I2C I2C I2C I2C=0x3x I2C=0x3x I2C=0x3x Sheet.275 Humidity Sensor Humidity Sensor Humidity Sensor I2C I2C I2C I2C=0x44 I2C=0x44 I2C=0x44 Sheet.276 Bluetooth 5.0 Bluetooth 5.0 Bluetooth 5.0 VDD VDD VDD BLES PHY BLES PHY BLES PHY RF Osc. RF Osc. RF Osc. Debug Debug Debug I2C I2C I2C I2C I2C I2C 32 Khz RTC 32 Khz RTC 32 Khz RTC
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Videos & Training

Rapidly Build an Air Quality Sensor System with Renesas’ Quick-Connect IoT Platform

Watch Kevin rapidly build an air quality sensor system with Renesas’ Quick-Connect IoT platform.

News & Blog Posts

Do You Know Your Air Quality? Blog Post Mar 20, 2021