Overview
Description
This compact, high-performance ceiling fan system is designed for next-generation home appliances, integrating advanced motor control and power factor correction (PFC) within a simplified architecture. Supporting a scalable range of Renesas MCU families, it enables sensorless vector control for BLDC motors and delivers robust PFC performance, ensuring reliable operation even under variable load conditions.
The design supports flexible configurations with either Bluetooth® Low Energy (LE) or Wi-Fi®/Bluetooth LE connectivity. Both options enable remote control via mobile devices, providing a seamless and adaptable user experience. The Wi-Fi/Bluetooth configuration also incorporates configurable mixed-signal logic to enhance system flexibility and enable smooth integration of motor control with wireless connectivity.
System Benefits:
- Features a compact, high-performance motor control and PFC block powered by the MCU
- Utilizes an efficient BLDC motor drive with sensorless vector control
- Enables reliable operation across a wide speed range, from low to high rotation, thanks to sensorless vector control and robust PFC performance
- Includes a built-in Wi-Fi/Bluetooth LE module for IoT connectivity
- Configurable mixed-signal logic enhances design flexibility and enables seamless integration of motor control with wireless connectivity
Comparison
Applications
Test This Board Remotely
Smart BLDC Ceiling Fan with PFC
MCU
Products
Boards & Kits
Documentation
MOSFET
Products
Capacitive Touch Remote Controller
AC/DC
Products
Op Amp
Products
LDO
Products
Bluetooth Low Energy Module
Products
Smart BLDC Ceiling Fan with PFC and Lighting
AC/DC
Products
LDO
Products
GaN FET
Products
Op Amp
Products
Capacitive Touch Remote Controller
Wi-Fi/Bluetooth LE Module
Products
MCU
Products
Boards & Kits
Documentation
HVPAK
Products
Partners
DTDS TECHNOLOGY PTE LTD
DTDS' low-cost, high-voltage (HV) fan board supports BLDC fan applications for outdoor air conditioning units and industrial fans with the RX13T MCU. The fan driver board design is optimized for minimum component count and lower cost.