Skip to main content

Smart HVAC Damper System with Environment Sensing

Overview

Description

The demand for efficient, comfortable, and healthier indoor environments is driving the development of energy-efficient and smart home systems to regulate temperature and airflow in buildings. This smart HVAC damper system, equipped with environmental sensing, enables intelligent temperature and airflow control through precise damper adjustments while monitoring duct temperature, humidity, airflow, and air quality.

System Benefits:

  • A position sensor paired with an HVPAK ensures precise and consistent control of the air duct damper's position, optimizing system performance.
  • Accurate damper position maintenance enhances energy efficiency, comfort, and reliable operation by optimizing airflow distribution throughout the building.
  • Environmental sensing within the ducts proactively monitors and addresses contaminants and moisture, improving indoor air quality.
  • Optional Wi-Fi or Bluetooth connectivity allows for easy control and monitoring, enabling scalable system design to meet diverse needs.

Comparison

Applications

  • Residential & commercial HVAC systems
  • Smart home

Block Diagram

Select a block to discover products for your design

AR Connector Arrow.82 Connector Line.85 Connector Arrow.76 Connected signals line Connected signals line.60 Connector Arrow Connector Arrow.61 Connector Arrow.70 Air Quality Air Quality Air Quality Air Velocity Air Velocity Air Velocity Humidity & Temp Sensor Humidity & Temp Sensor Humidity & Temp Sensor Inductive Position Inductive Position Inductive Position HVPAK HVPAK HVPAK Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck Regulator Wi-Fi/Bluetooth Wi-Fi/Bluetooth Wi-Fi/Bluetooth 24V or 48V Supply 24V or 48V Supply 24V or 48V Supply OLED OLED OLED Ground - Earth Sheet.20 Sheet.21 Sheet.22 Sheet.23 Motor Sheet.25 Sheet.26 M M Resistor -Potentiometer Resistor - Fixed Sheet.29 Air Blower Motor ex) Air blower motor ex) Air blower motor ex) Air blower motor ex) Air blower motor ex) Air blower motor ex) Air blower motor ex) Air blower motor ex) Air blower motor ex) Air blower motor ex) Air blower motor .146 Damper Damper DAMPER Arrow Arrow.171 Connector 2 Bi-directional Connector Arrow.50 Connector Arrow.55 Connector Line Connector Line.57 Vertical Wire Bundle Label Text 10pt.1046 3 3 Sheet.64 Connector Arrow.71 Connected signals line.73 Connector Arrow.74 3.3V.80 3.3V 3.3V 12V 12V 12V Connector Line.84 Vertical Wire Bundle.86 Label Text 10pt.1046 4 4 Sheet.88 Label Text 10pt.262.89 Stepper Motor Stepper Motor Label Text 10pt.262.90 Shaft Shaft Connected signals arrow 3.3V 3.3V 3.3V Connector Arrow.99 Connected signals arrow.100 Connected signals arrow.101 Connector Line.102 Connected signals line.104 Connector 1.160 Connected signals arrow.106 Connected signals arrow.107 WS014 WS014 WS014 Sheet.110 MCU MCU MCU I2C I2C I2C I2C I2C I2C UART UART UART ADC 1 ADC ADC ADC ADC ADC GPIO GPIO GPIO
Exiting Interactive Block Diagram