Evaluation Kit for IPS2550
The IPS2550STKIT is a compact and intuitive evaluation kit that enables fast and easy evaluation of the IPS2550, the automotive inductive position sensor for high-speed...
The IPS2550 is an AEC-Q100 Grade 0 automotive-qualified, inductive position sensor IC capable of providing the absolute rotor position as sine and cosine. This IC uses the physical principle of Eddy currents to detect the position of a simple metallic target moving above a set of coils, consisting of one transmitter and two receivers. The output interface can be configured as single-ended, for higher system cost effectiveness, or differential, to better reject common mode disturbers. The IPS2550 can be used for high-speed motor commutation up to 600krpm electrical in the most challenging automotive functional safety-critical applications.
Stray field immunity, lower weight and smaller size, and a substantial BOM optimization make the IPS2550 the key element of the Resolver 4.0, a disruptive solution.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.46 MB 日本語 , 简体中文 | |
Brochure | PDF 12.71 MB 日本語 | |
Training | PDF 1.71 MB | |
Manual - Development Tools | PDF 1.11 MB | |
Other | PDF 1.25 MB | |
Application Note | PDF 215 KB | |
Training | ZIP 95.19 MB | |
Presentation | PDF 3.17 MB | |
Flyer | PDF 508 KB | |
9 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | ZIP 3.43 MB | |
Software & Tools - Other | ZIP 1 KB | |
PCB Design Files | ZIP 3.13 MB | |
PCB Design Files | ZIP 276 KB | |
PCB Design Files | ZIP 3.19 MB | |
PCB Design Files | ZIP 488 KB | |
Software & Tools - Other | PDF 224 KB | |
Software & Tools - Other | PDF 159 KB | |
Software & Tools - Software | ZIP 1.98 MB | |
9 items
|
The IPS2550STKIT is a compact and intuitive evaluation kit that enables fast and easy evaluation of the IPS2550, the automotive inductive position sensor for high-speed...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.