Skip to main content

Surveillance Camera

Overview

Description

This solution for an AI-enabled surveillance camera has a Dynamic Reconfigurable Processor (DRP) engine installed, which has a great boost on vision AI performance. The system provides a platform for many possible enhanced functions, including password connection, voice alarm and motion detection. Also, the system can support Ethernet or USB video streaming.

System Benefits​:

  • Image quality: 4K 30fps
  • Digital noise reduction with 2D or optional 3D
  • Wide dynamic range
  • Image setting: Saturation, brightness, contrast, sharpness
  • Black level correction
  • Power Over Ethernet (PoE)
  • Ethernet protocol: 100/1000Mbps Ethernet
  • Video record: H.264/H.265
  • Password connection
  • Power structure size reduction

Comparison

Applications

  • Indoor/Outdoor cameras

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US176 US176 US176 Debug USB Debug USB Debug USB Load Switch Load Switch Load Switch UART USB Bridge UART USB Bridge UART USB Bridge Camera Sensor Board Camera Sensor Board Camera Sensor Board Audio Codec Audio Codec Audio Codec USB 3.1 USB 3.1 USB 3.1 PHY PHY PHY IR Illumination IR Illumination IR Illumination eMMC eMMC eMMC LPDDR4 LPDDR4 LPDDR4 SD Card SD Card SD Card Clock Clock Clock Buck 1 Buck Buck Buck 2 Buck Buck RJ45 RJ45 RJ45 Hot Plug Controller Hot Plug Controller Hot Plug Controller Plug In Plug In Plug In LDO LDO LDO BAT BAT BAT Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Main Control Board Main Control Board Main Control Board Microphone Sheet.103 Sheet.104 Microphone.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 5V 5V 5V Sheet.117 1.8V 1.8V 1.8V MCLK MCLK MCLK 5V 5V 5V Sheet.123 Sheet.124 ETH ETH ETH ETH 25MHz ETH 25MHz ETH 25MHz 1.8V 1.8V 1.8V 3.3V 3.3V 3.3V 1.2V 1.2V 1.2V 12V 12V 12V 1.8V 1.8V 1.8V 3.3V 3.3V 3.3V 1.8V 1.8V 1.8V 1.1V 1.1V 1.1V Sheet.140 1.8V 1.8V 1.8V 0.8V/PHY 0.8V/PHY 0.8V/PHY 3.3V Port 3.3V Port 3.3V Port 0.8V LPVDD 0.8V LPVDD 0.8V LPVDD VBAT VBAT VBAT Sheet.148 Connector 1.159 1.5V 1.5V 1.5V 1.2V 1.2V 1.2V 1.1V 1.1V 1.1V 1.8V 1.8V 1.8V ETH 25MHz ETH 25MHz ETH 25MHz RTC 32.768kHz RTC 32.768kHz RTC 32.768kHz 5V 5V 5V Sheet.157 MCLK MCLK MCLK Dynamic connector 12V 12V 12V Sheet.161 50~57V 50~57V 50~57V ETH ETH ETH 5V to Sensor Board 5V to Sensor Board 5V to Sensor Board Sensor Data Sensor Data Sensor Data Sensor Control Sensor Control Sensor Control SD SD SD 3.3V 3.3V 3.3V 1.8V/PHY 1.8V/ PHY 1.8V/PHY 0.8/RTC 0.8_RTC 0.8_RTC 0.8V/CORE 0.8V_CORE 0.8V_CORE EN EN EN Sheet.174 Sheet.175 MPU MPU MPU Sensor IF Sensor IF Sensor IF I2C I2C I2C SPI SPI SPI SD SD SD Audio IF Audio IF Audio IF I2C I2C I2C Sheet.176 PMIC PMIC PMIC WDT WDT WDT RTC RTC RTC Sheet.177 Buck 3 Buck Buck EN EN EN
Exiting Interactive Block Diagram