Skip to main content

System on Module (SoM)

Overview

Description

System on Module (SoM) solutions are small form-factor, ready-to-use processor modules. SoMs enable customers to accelerate time-to-market for an embedded product and reduce their overall project schedule.

This winning combination provides an optimized power and timing tree for the RZ/G2E MPU. This helps the designer of a SoM avoid risk by using a proven solution.

System Benefits:

  • Economical RZ/G2E with 2×Arm® Cortex®-A53 at 1.2GHz L1L2 Parity/ECC
  • Dual 1500mA, synchronous step-down converters and dual 300mA, general-purpose LDOs
  • Three output programmable power management IC (PMIC) with 5A per phase output
  • Complete system design with timing and power

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio XU OSC XU OSC XU OSC RTC RTC RTC Sheet.1 Sheet.2 Sheet.3 Sheet.4 US059 US059 US059 DDR3 DDR3 DDR3 QSPI Flash QSPI Flash QSPI Flash Dual Inverter Dual Inverter Dual Inverter Sheet.51 Sheet.52 Sheet.53 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Diode Sheet.143 Sheet.144 Sheet.145 Driver Diode.147 Sheet.148 Sheet.149 Sheet.150 Diode.151 Sheet.152 Sheet.153 Sheet.154 Diode.155 Sheet.156 Sheet.157 Sheet.158 Diode.159 Sheet.160 Sheet.161 Sheet.162 Diode.163 Sheet.164 Sheet.165 Sheet.166 Resistor - Fixed 5V 5V 5V Connector 1.160 Connector 1.160.177 Connector 1.160.178 Connector 1.160.179 Connector 1.160.180 Connector 1.160.181 Connector 1.160.182 Connector 1.160.188 Connector 1.160.189 Connector 1.160.190 Connector 1.160.191 Connector 1.160.192 Connector 1.160.193 Connector 1.160.194 Connector 1.160.195 Connector 1.160.196 Connector 1.160.197 Connector 1.160.198 Connector 1.160.199 VDD/CORE (1.0V) VDD_CORE (1.0V) VDD_CORE (1.0V) VDDQ/DDR (1.35V) VDDQ_DDR (1.35V) VDDQ_DDR (1.35V) VDD18 (1.8V) VDD18 (1.8V) VDD18 (1.8V) PGOOD/VDDQ/Core PGOOD_VDDQ_Core PGOOD_VDDQ_Core PGOOD/VDDQ/DDR PGOOD_VDDQ_DDR PGOOD_VDDQ_DDR MBKPRST/N MBKPRST_N MBKPRST_N PGOOD/VDD18 PGOOD_VDD18 PGOOD_VDD18 Buffer Buffer Buffer VCCQ25 (2.5V) VCCQ25 (2.5V) VCCQ25 (2.5V) VDDQ33 (3.3V) VDDQ33 (3.3V) VDDQ33 (3.3V) VDD/SDIO (3.3V) VDD/SDIO (3.3V) VDD/SDIO (3.3V) VDDQ18/ISO (1.8) VDDQ18_ISO (1.8) VDDQ18_ISO (1.8) PRESETn/18 PRESETn_18 PRESETn_18 Connector 1.160.213 Connector 1.160.214 Connector 1.160.215 Connector 1.160.221 PCIe Clock Gen 1-4 PCIe Clock Gen 1-4 PCIe Clock Gen 1-4 PGOOD/VDDQ/Core PGOOD_VDDQ_Core PGOOD_VDDQ_Core To SD Card To SD Card To SD Card To Ethernet To Ethernet To Ethernet To Wi-Fi Bluetooth To Wi-Fi Bluetooth To Wi-Fi Bluetooth To Camera To Camera To Camera To HDMI To HDMI To HDMI To PCIe To PCIe To PCIe To USB2.0 To USB2.0 To USB2.0 To USB3.0 To USB3.0 To USB3.0 Ether/PHY/CLK: 25MHz, 3.3V Ether_PHY_CLK: 25MHz, 3.3V Ether_PHY_CLK: 25MHz, 3.3V Wi-Fi Bluetooth CLK: 32.768kHz, 1.8V Wi-Fi Bluetooth CLK: 32.768kHz, 1.8V Wi-Fi Bluetooth CLK: 32.768kHz, 1.8V Camera/CLK: 54MHz, 1.8V Camera_CLK: 54MHz, 1.8V Camera_CLK:54MHz, 1.8V Sheet.243 0.7V-SLOT/PCIe0/CLK/P 0.7V-SLOT_PCIe0_CLK_P 0.7V-SLOT_PCIe0_CLK_P 100MHz 100MHz 100MHz 100MHz 100MHz 100MHz 0.7V-SLOT/PCIe0/CLK/M 0.7V-SLOT_PCIe0_CLK_M 0.7V-SLOT_PCIe0_CLK_M DU/DOTCLKIN1: 74.25MHz, 3.3V DU_DOTCLKIN1: 74.25MHz, 3.3V DU_DOTCLKIN1: 74.25MHz, 3.3V Audio/CLKA: 22.5792MHz, 3.3V Audio_CLKA: 22.5792MHz, 3.3V Audio_CLKA: 22.5792MHz, 3.3V AVB/TXCREFCLK: 125MHz, 2.5V AVB_TXCREFCLK: 125MHz, 2.5V AVB_TXCREFCLK: 125MHz, 2.5V EXTAL: 48MHz, 1/8V EXTAL: 48MHz, 1/8V EXTAL: 48MHz, 1/8V VDDQ18/ISO (1.8V) VDDQ18/ISO (1.8V) VDDQ18/ISO (1.8V) VDD18/ISO (1.8V) VDD18_ISO (1.8V) VDD18_ISO (1.8V) 100MHz, 0.7V-PCIe0/CLK/P 100MHz, 0.7V-PCIe0/CLK/P 100MHz, 0.7V-PCIe0/CLK/P 100MHz, 0.7V-PCIe0/CLK/M 100MHz, 0.7V-PCIe0/CLK/M 100MHz, 0.7V-PCIe0/CLK/M 100MHz, 0.7V-MSB3S0/CLK/P 100MHz, 0.7V-MSB3S0/CLK/P 100MHz, 0.7V-MSB3S0/CLK/P 100MHz, 0.7V-MSB3S0/CLK/M 100MHz, 0.7V-MSB3S0/CLK/M 100MHz, 0.7V-MSB3S0/CLK/M Sheet.262 Sheet.264 CSIO/CLKP CSIO_CLKP CSIO_CLKP CSIO/CLKM CSIO_CLKM CSIO_CLKM Sheet.267 PGOOD/VDD18 PGOOD_VDD18 PGOOD_VDD18 Sheet.272 MPU MPU MPU DBSC DBSC DBSC Ethernet Ethernet Ethernet SDHI SDHI SDHI I2C I2C I2C DU SSI DU SSI DU SSI PCIe PCIe PCIe USB 2.0 USB 2.0 USB 2.0 USB 3.0 USB 3.0 USB 3.0 QSPI QSPI QSPI Reset Reset Reset VDD VDD VDD PFI PFI PFI RST/N RST/N RST/N PFO/N PFO/N PFO/N Sheet.274 Buck & LDO Buck & LDO Buck & LDO ENDCD1 ENDCD1 ENDCD1 ENDCD2 ENDCD2 ENDCD2 ENLD01 ENLD01 ENLD01 ENLD02 ENLD02 ENLD02 SW1 SW1 SW1 SW2 SW2 SW2 VOLD01 VOLD01 VOLD01 VOLD02 VOLD02 VOLD02 Sheet.275 Buck Buck Buck EN EN EN PHD PHD PHD PHC PHC PHC PHB PHB PHB PHA PHA PHA MPI00 MPI00 MPI00 MPI01 MPI01 MPI01 MPI02 MPI02 MPI02 VIO VIO VIO Sheet.276 Versa Clock 1 Versa Clock Versa Clock REF REF REF DIFF/2T DIFF/2T DIFF/2T SE1 SE1 SE1 SE2 SE2 SE2 Sheet.277 Versa Clock 2 Versa Clock Versa Clock SE1 SE1 SE1 DIF/2T DIF/2T DIF/2T
Exiting Interactive Block Diagram