Skip to main content

Current Loop Communication with AnalogPAK

Overview

Description

This system utilizes AnalogPAK™ to configure a 4 to 20mA current loop for communication between master and slave devices. AnalogPAK™ supports modulation and demodulation of communication data as a Highway Addressable Remote Transducer (HART®) modem, as well as FSK modulation at 1200Hz and 2200Hz.

System Benefits:

  • AnalogPAK™ provides a smaller size and reduced cost.
  • The SLG47011 integrates a HART modem into a single chip, allowing flexible MCU selection based on user specifications.
  • The zero-drift, ultra-low offset op amp in the SLG47003 ensures stable and high-precision signal transmission.

Comparison

Applications

  • Pressure measurement for industrial equipment​
  • Industrial applications​
  • Factory automation

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
WSxxx_HART Connector Line Connector Line.230 Connector Line.232 Connector Arrow.179 Sheet.100 HART HART Sheet.101 Current Loop Circuit Current Loop Circuit Dynamic connector.490 Dynamic connector.493 Sheet.119 4-20mA Loop 4-20mA Loop Notes 1 Choose any MCU according to user specifications. 2 HART mod... 1 Choose any MCU according to user specifications.2 HART modem: PGA, ACMP, Digital filter, DAC, Modulator/Demodulator, etc.3 FSK modulation (1200Hz, 2200Hz). Sensor Sensor Sensor Connector Arrow AnalogPAK AnalogPAK2 AnalogPAK2 Line Bi-directional Line Bi-directional.160 Connector Arrow.162 Connector Arrow.163 HART_OUT HART_OUT3 HART_OUT3 HART_IN HART_IN HART_IN 3.3V 3.3V 3.3V Connector Arrow.168 Connected signals arrow Connected signals arrow.170 AnalogPAK Op Amp AnalogPAK Op Amp x2 (Filter) AnalogPAKOp Amp x2(Filter) AnalogPAK AnalogPAK2 AnalogPAK2 Line Bi-directional.177 Line Bi-directional.178 Connector Arrow.180 HART_OUT HART_OUT3 HART_OUT3 HART_IN HART_IN HART_IN 3.3V 3.3V 3.3V Connector Arrow.184 Connected signals arrow.185 Connected signals arrow.186 AnalogPAK Op Amp AnalogPAK Op Amp x2 (Buffer/Filter) AnalogPAKOp Amp x2(Buffer/Filter) Resistor - Fixed Op Amp Op Amp Op Amp Connected signals arrow.193 Connector Arrow.195 Connected signals line Connector Arrow.198 Battery 2-Cell.203 Sheet.204 Sheet.205 Sheet.206 Sheet.207 Line 1pt.1552 Line 1pt.1608 Connector 1.160 Loop Power 24V Loop Power 24V Loop Power 24V Connector 1.221 Connector Line.225 Connector Line.226 Dotted Line Dotted Line.228 Connector Line.229 Connector 2 Connector 2.233 Connector 2.234 Connector 2.235 Field Field Field Host Host Host WS030 WS030 WS030 Sheet.245 MCU MCU1 MCU1 UART UART UART GPIO GPIO GPIO Sheet.246 MCU MCU1 MCU1 UART UART UART ADC ADC ADC GPIO GPIO GPIO
Exiting Interactive Block Diagram