Skip to main content

Overview

Description

The SLG47011 provides a small, low-power solution for commonly used analog-to-digital conversion and mixed-signal functions. A flexible data acquisition system used in conjunction with configurable logic provides a way to implement a wide variety of functions with minimal cost. The user may create a circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM), to configure the interconnect logic, the macrocells, and the IO pins.

Features

  • 14-bit, 1Msps SAR ADC
    • Sampling up to Four Analog Channels
    • 14-, 12-, 10-, 8-bit Selectable Resolution
    • Output Options: Parallel, I²C, SPI
  • Programmable Gain Amplifier
    • 1x to 64x Gain Selection
    • Differential, Single-Ended Modes
  • MathCore
    • Multiplier, Adder, Subtractor, Shifter Options
  • Four Independent Data Buffers
    • Buffer Length up to Eight 16-bit Words
    • Oversampling Mode (Increasing ADC Resolution)
    • Moving Average Mode
    • Counter Capture Mode
  • 4096 Words x 12-bit Memory Table Macrocell
    • Full Range Mode or Two Ranges Mode
    • ADC Data Linearization or Any y = F(x) Function
    • ADDR-to-DATA/Storage Modes
  • 16-bit Multichannel Digital Comparator (MDCMP)
    • Sampling up to Four Independent Channels
    • Static or Dynamic Threshold
    • Hysteresis Option for Each Channel
  • PWM Macrocell
    • 12-bit Resolution
    • Dynamic Duty Cycle Change (up to 4096 Duty Cycle Value)
  • Width Converter Macrocell
    • 12-bit Parallel Data Output
    • Optional 12 x 1-bit, 3 x 4-bit, 2 x 6-bit Output
  • 12-bit 333ksps Digital-to-Analog Converter
  • Selectable Current Source
  • Integrated Voltage References (VREF)
  • High-Speed Analog Comparator
    • Configurable Hysteresis and reference
  • Eighteen Combination Function Macrocells
    • Two 2-bit LUT or DFF/LATCH Macrocells
    • Eight 3-bit LUT or DFF/LATCH with Set/Reset
    • Six Selectable DFF/LATCH or 3-bit LUTs or Shift Registers
    • Two 4-bit LUT or DFF/LATCH with Set/Reset Macrocell
  • Fourteen Multi-function Macrocells
    • Ten Selectable DFF/LATCH or 3-bit LUTs + 12-bit Delay/Counters
    • Two Selectable DFF/LATCH or 4-bit LUT + 16-bit Delay/Counter/FSM
    • One Selectable DFF/LATCH or 3-bit LUTs + 12-bit Delay/Counter/FSM
    • 12-bit Memory Control Up/Down Counter
  • Communication Interfaces
    • I²C Interface
    • SPI Interface
  • Programmable Delay with Edge Detector Output
  • Deglitch Filter or Edge Detector
  • Two Oscillators (OSC)
    • 2kHz/10kHz Oscillator
    • 20MHz/40MHz Oscillator
  • Analog Temperature Sensor
  • Power-on Reset (POR) with CRC
  • Read Back Protection (Read Lock)
  • Power Supply: 1.71V to 3.6V
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS Compliant/Halogen-Free
  • Available Package: 16-pin STQFN: 2.0mm x 2.0mm x 0.55mm, 0.4mm pitch

Comparison

Applications

  • Consumer Electronics
  • Handheld and Portable Electronics
  • Industrial Automation and Process Control
  • Personal Computers and Servers
  • PC Peripherals
  • Battery Voltage and Current Monitoring
  • Power Monitors

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
1 item

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training