Skip to main content

Force Sensor Solution

Overview

Description

Force sensors that apply strain gauges are important sensors used in various industrial equipment such as industrial robots. This solution detects and calculates minute output voltages from each strain gauge of the force sensor with an MCU equipped with a high-precision analog front-end, it converts them into 3-axis force and torque signals and outputs them to the controller.

System Benefits:

  • Precise signal detection and computation made possible through a compact MCU with a precision analog front-end (AFE)
  • Flexible and simple design to support various force sensors
  • High-precision sensing is supported by Low-noise, high-PSRR (Power Supply Rejection Ratio), stable high-quality power supply

Comparison

Applications

  • Industrial robot
  • Screw tightening machine
  • Polishing machine
  • Industrial equipment

Block Diagram

Select a block to discover products for your design

JP226 JP226 JP226 JP226 Buck Converter Buck Converter Buck Converter Transceiver Transceiver Transceiver Down arrow 1pt.127 5V, <20mA 5V, <20mA 5V, <20mA 5V, <30mA 5V, <30mA 5V, <30mA Down arrow 1pt.127.730 LDO LDO LDO 5V, <200mA 5V, <200mA 5V, <200mA Down arrow 1pt.127.732 Line 1pt.126.733 5.5V, <200mA 5.5V, <200mA 5.5V, <200mA Right arrow 1pt.125 24V 24V 24V Double arrow 1pt.120 Down arrow 1pt.127.741 5V, <150mA 5V, <150mA 5V, <150mA Double arrow 1pt.120.743 To Controller To Controller To Controller Sheet.783 Line.254 Line.254.785 Connector.287 Connector.287.787 6 Axis Force Sensor Block - no fill 11pt text 11pt text Label text 10pt 6 Axis Force Sensor 6 AxisForceSensor Output Output VO Output V1 Output V2 Output V3 Output V4 Output V5 Output VOOutput V1Output V2Output V3Output V4Output V5 LPF Sheet.703 Right arrow 1pt.683 Right arrow 1pt.684 Sheet.706 Right arrow 1pt.681 Right arrow 1pt.682 Sheet.709 Right arrow 1pt.125 Right arrow 1pt.680 Sheet.712 Right arrow 1pt.125 Right arrow 1pt.680 Sheet.715 Right arrow 1pt.125 Right arrow 1pt.680 Sheet.718 Right arrow 1pt.125 Right arrow 1pt.680 Sheet.685 Right arrow 1pt.683 Right arrow 1pt.684 Sheet.686 Right arrow 1pt.681 Right arrow 1pt.682 Sheet.687 Right arrow 1pt.125 Right arrow 1pt.680 Sheet.688 Right arrow 1pt.125 Right arrow 1pt.680 Sheet.691 Right arrow 1pt.125 Right arrow 1pt.680 Sheet.694 Right arrow 1pt.125 Right arrow 1pt.680 LPF1 LPF LPF LPF2 LPF LPF LPF3 LPF LPF LPF4 LPF LPF LPF5 LPF LPF LPF6 LPF LPF MCU MCU MCU MCU MUX MUX MUX Label Text 10pt.750 Force X, Y, Z Torque X, Y, Z Force X, Y, ZTorque X, Y, Z Buffer AMP Sheet.763 AMP AMP Left arrow 1pt.123 ADC 24-bit D-SADC 24-bitD-SADC Left arrow 1pt.778 SCI SCI SCI Calculation Calculation Calculation
Exiting Interactive Block Diagram