Skip to main content

MCU-Based 6-Channel Power Sequencer

Overview

Description

Modern mid- to high-end programmable logic controllers (PLCs) utilize powerful FPGAs or SoCs to enhance industrial automation equipment. This design addresses the complex power sequencing requirements of these components by integrating a general-purpose MCU with discrete DC/DC regulators featuring integrated power MOSFETs. The result is a highly scalable power sequencing system suitable for a wide range of FPGA and SoC applications. This approach ensures flexibility, and ease of use, and minimizes the risk of implementation failures, making it an ideal solution for industrial automation power management.

System Benefits​:

  • Supports a wide input voltage range from 4.5VDC to 24VDC for versatile power supply options.
  • Utilizes discrete DC/DC regulators for easy implementation.
  • Features a compact MCU in a 30-pin package for space-efficient control.
  • DataFlash enables non-volatile data storage of parameters.
  • Offers flexible, programmable delays for power On/Off events.
  • Monitors main input voltage via the MCU's ADC.
  • Reads Power Good signals of each DC/DC converter.
  • Provides redundant monitoring of power rails with an MCU-integrated 10-bit ADC to detect supply rail variations.

Comparison

Applications

  • All mid- and high-end applications leveraging FPGAs, SoCs, ASICs, MPUs, or communication DSPs which require dedicated power sequencing of their multiple power supply rails.

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
16:9 ?? Line.758 Line.759 Sheet.8 Sheet.13 Sheet.19 Sheet.20 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery Connector Arrow.39 Connector Arrow.40 Connector Arrow.41 Connector Arrow.42 Connector Arrow.43 Connector Arrow.44 Connector Arrow.45 Connector Arrow.46 Connector Arrow.47 Connector Arrow.48 Connector Arrow.49 Connector Arrow.50 Linear Regulator Linear Regulator Linear Regulator Connector Line Connector Line.79 Connector Line.80 Monitor 12V Monitor_12V Monitor_12V Powergood 0V85 Powergood_0V85 Powergood_0V85 Powergood 1V0 Powergood_1V0 Powergood_1V0 Powergood 1V5 Powergood_1V5 Powergood_1V5 Powergood 1V8 Powergood_1V8 Powergood_1V8 Powergood 2V5 Powergood_2V5 Powergood_2V5 Connector Arrow.87 Powergood 3V3 Powergood_3V3 Powergood_3V3 Monitor 0V85 Monitor_0V85 Monitor_0V85 Monitor 1V0 Monitor_1V0 Monitor_1V0 Monitor 1V5 Monitor_1V5 Monitor_1V5 Monitor 1V8 Monitor_1V8 Monitor_1V8 Monitor 2V5 Monitor_2V5 Monitor_2V5 Monitor 3V3 Monitor_3V3 Monitor_3V3 Connector dotted arrow Enable A Enable A Enable A Connector dotted arrow.135 Enable B Enable B Enable B Connector dotted arrow.143 Enable C Enable C Enable C Connector dotted arrow.151 Enable D Enable D Enable D Connector dotted arrow.159 Enable E Enable E Enable E Connector dotted arrow.167 Enable F Enable F Enable F Connector Line.206 Connector 1 3.3V 10mA max 3.3V 10mAmax 3.3V 10mAmax Connector 1.220 Sheet.221 ??.210 Line.758 Line.759 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Connector 1.219 0V85 0V85 0V85 Sheet.223 ??.210 Line.758 Line.759 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Connector 1.219 3V3 3V3 3V3 Sheet.234 6x Connector dotted line Connector dotted line.237 Connector dotted line.238 Connector dotted line.239 6x 6x 6x Low-Power MCU Low-Power MCU Low-Power MCU Low-Power MCU ADC, Ch1 ADC, Ch1 ADC,Ch1 ADC, Ch2 ADC, Ch2 ADC,Ch2 ADC, Ch3 ADC, Ch3 ADC,Ch3 ADC, Ch4 ADC, Ch4 ADC,Ch4 ADC, Ch5 ADC, Ch5 ADC,Ch5 ADC, Ch6 ADC, Ch6 ADC,Ch6 ADC, Ch7 ADC, Ch7 ADC,Ch7 I/0 INTP 1 I/0 INTP 1 I/0 INTP 1 I/0 INTP 2 I/0 INTP 2 I/0 INTP 2 I/0 INTP 3 I/0 INTP 3 I/0 INTP 3 I/0 INTP 4 I/0 INTP 4 I/0 INTP 4 I/0 INTP 5 I/0 INTP 5 I/0 INTP 5 I/0 INTP 6 I/0 INTP 6 I/0 INTP 6 I/0 7 I/0 7 I/0 7 I/0 8 I/0 8 I/0 8 I/0 9 I/0 9 I/0 9 I/0 10 I/0 10 I/0 10 I/0 11 I/0 11 I/0 11 I/0 12 I/0 12 I/0 12 EU096 EU096 EU096 Sheet.180 Connector Arrow.174 0.85V, 5a max 0.85V, 5a max 0.85V, 5a max Connector Arrow.178 Powergood 0V85 Powergood_0V85 Powergood_0V85 Sheet.181 Connector Arrow.174 1.0V, 3A max 1.0V, 3A max 1.0V, 3A max Connector Arrow.178 Powergood 1V0 Powergood_1V0 Powergood_1V0 Sheet.186 Connector Arrow.174 1.5V, 3A max 1.5V, 3A max 1.5V, 3A max Connector Arrow.178 Powergood 1V5 Powergood_1V5 Powergood_1V5 Sheet.191 Connector Arrow.174 1.8V, 3A max 1.8V, 3A max 1.8V, 3A max Connector Arrow.178 Powergood 1V8 Powergood_1V8 Powergood_1V8 Sheet.196 Connector Arrow.174 2.5V, 3A max 2.5V, 3A max 2.5V, 3A max Connector Arrow.178 Powergood 2V5 Powergood_2V5 Powergood_2V5 Sheet.201 Connector Arrow.174 3.3V, 3A max 3.3V, 3A max 3.3V, 3A max Connector Arrow.178 Powergood 3V3 Powergood_3V3 Powergood_3V3 Sheet.264 Buck Regulator 1 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.265 Buck Regulator 2 Buck Regulator Buck Regulator Sheet.138 EN EN EN PG PG PG Sheet.266 Buck Regulator 3 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.267 Buck Regulator 4 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.268 Buck Regulator 5 Buck Regulator Buck Regulator EN EN EN PG PG PG Sheet.269 Buck Regulator 6 Buck Regulator Buck Regulator EN EN EN PG PG PG
Exiting Interactive Block Diagram