Skip to main content
Renesas Electronics Corporation

Printer Control Panel with NFC Authentication

Overview

Description

Shared office printers are often vulnerable points in corporate security. Without proper authentication, sensitive information can be accessed or printed by unauthorized users, potentially leading to information leaks or data breaches. This has driven a push towards enhanced security in shared office spaces and the adoption of systems that ensure only authorized personnel can access shared equipment. Near Field Communication (NFC) technology, being both secure and convenient, is becoming the standard for authentication in most corporate environments.

This design features a printer control panel integrated with NFC-based card authentication, linking entry/exit cards with shared office printers. This setup enables seamless and secure authentication, ensuring that only authorized users can use the printer and access sensitive information.

System Benefits:

  • Security and authentication through NFC connectivity ensure that only authorized users can access the printer, reducing information leaks.
  • Separation of authentication and control panel functions allows for greater design flexibility and customization.
  • High-performance NFC IC reduces the load on the host MCU and requires less of the MCU's ROM, leading to efficient system performance.
  • The system can be rapidly prototyped using evaluation boards with the Pmod™ interface.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioScanner UnitScanner UnitScanner UnitPrinter UnitPrinter UnitPrinter UnitCommunication UnitCommunication UnitCommunication UnitPower Supply UnitPower Supply UnitPower Supply UnitMain Control UnitMain Control UnitMain Control UnitSheet.1Sheet.2Sheet.3Sheet.4JP236JP236JP236Security CardSecurity CardSecurity Card AntennaAntennaAntennaNFCNFCNFCMCU 1MCUMCUDC/DC 1DC/DCDC/DCMCU 2MCUMCUDC/DC 2DC/DCDC/DCPanel Module LCD & TouchPanel Module LCD & TouchPanel Module LCD & TouchControl Panel UnitControl Panel UnitControl Panel UnitPersonal AuthenticationPersonal AuthenticationPersonal AuthenticationControl PanelControl PanelControl PanelWi-FiWi-FiWi-FiBluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyMCUMCUMCU MCUMCUMCU AC/DCAC/DCAC/DC DC/DCDC/DCDC/DCSOCSOCSOC PMICPMICPMIC MCUMCUMCU DC/DCDC/DCDC/DC DriverDriverDriver MCUMCUMCU DC/DCDC/DCDC/DC DriverDriverDriverLaser ModuleLaser ModuleLaser Module SensorSensorSensorScan ModuleScan ModuleScan Module SensorSensorSensorWi-FiMotorSheet.82Sheet.83MMMotor.84Sheet.85Sheet.86MMMotor.87Sheet.88Sheet.89MMMotor.90Sheet.91Sheet.92MMTouch KeySheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49AntennaSheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.119Sheet.120Sheet.121Sheet.122Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Connector 1.165Connector 1.165.152Connector 1.165.153Connector 1.165.154Connector 1.165.155Connector 1.165.156
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?