Supercapacitor Based Terminal Backup Power Supply Reference Design
This reference design has a wide input voltage range which supports 4.5V to 40V with 1A to 20A output. It uses a supercapacitor as a backup power supply and offers a...
The smart terminal backup power system has a wide input voltage range which supports from 4.5V to 40V with 1A to 20A output. A supercapacitor can be used to replace the traditional battery (with defects such as electrolyte leakage) as a backup power supply.
In this solution, the buck-boost controller can work in buck, boost or buck-boost mode with bidirectional CC/CV mode support, and can replace two-part solutions available from competitors. The charge time can be programmed as needed, and the discharge time can be optimized to fully discharge the energy. ISL81401 can discharge the capacitor energy as much as the present electronic components, which maximizes the use of capacitive energy and helps save cost.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud