Overview
Description
A secure and reusable medical patch for connected healthcare provides body temperature, oxygen saturation (SpO2) and heart rate monitoring over a secure Bluetooth® connection. This medical patch uses a rechargeable Li-ion battery for a small profile and enhanced reusability. An onboard battery charger uses a commonly available USB port for better charging accessibility.
System Benefits:
- MCU with integrated Bluetooth Low Energy (LE) 5.0 for secure connectivity.
- Optimized for low current consumption and longer battery life using a 20mAh flexible pouch battery.
- High-accuracy temperature sensing (±0.5 °C).
- Photoplethysmography (PPG) and proximity sensor for monitoring of essential bio-data such as heart rate, respiratory rate and oxygen saturation (SpO2) with ±3.5% accuracy.
- On-board Li-ion battery charger IC to recharge and monitor the battery with built-in protection features.
- Supports firmware updates via USB.
Comparison
Applications
- Personal wearable health monitor
- Medical health monitor
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
Battery Charger
Recommended Products
LDO
Recommended Products
MCU Bluetooth Low Energy 5.0
Recommended Products
Temperature Sensor
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Bluetooth® 5.0 Enabled Medical Patch | Blog Post | Jan 22, 2021 |