Overview
Description
Whether you are trying to measure ounces to thousands of pounds this flexible design covers them all. The sensor signal conditioner has a programmable, integrated sensor front-end allowing designers to apply various sensors for a broad range of applications. The Bluetooth® Low Energy (LE) allows use in applications where a wired interface cannot be used. And, weight can be displayed on any Bluetooth-connected screen.
System Benefits:
- Simple and highly flexible design
- Weight range is based on the strain gauge used
- System in low power mode when not measuring
- System wakes up with GUI prompt
Comparison
Applications
- Portable consumer, industrial, vehicle, commercial weight scales
- Connected scale for health and fitness apps
- Flexible to meet many applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
DC/DC Buck/Boost
Recommended Products
SSC
Recommended Products
Bluetooth Low Energy Module
Exiting Interactive Block Diagram