Features
- Bluetooth 5.1 core qualified
- Integrated antenna
- Worldwide certification
- Arm® Cortex®-M0+ at 16MHz
- IoTMark™ Bluetooth LE score of 18300
- 23.75µA/MHz MCU current
- Memory: 48kB RAM, 32kB OTP, and 1Mb flash
- 1.8V to 3.3V supply range
- +2.2dBM max output power
- -93dBm sensitivity
- Rx current 2mA at 3V
- Tx current 4mA at 3V at 0dBm
- Interfaces: 2xUART, SPI, I2C
- 4-channel 10-bit ADC
- 8 GPIO
- Built-in temperature sensor
- Operating temperature: -40°C to +85°C
- Dimensions: 12.5mm x 14.5mm x 2.8mm
Description
The DA14531 SmartBond TINY™ Module is the Bluetooth® Low Energy (LE) solution that will power the next 1 billion IoT devices through ease of use.
The DA14531 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.1 system-on-chip (SoC), brings the DA14531 SoC advantages to an integrated module. It just requires a power supply and a printed circuit board to build a Bluetooth application. The module targets broad market use and is certified across regions providing significant savings in development cost and time-to-market. It comes with an integrated antenna and easy-to-use software making Bluetooth Low Energy development easier than ever before. This combination takes mobile connectivity to applications previously out of reach, enabling the next billion IoT devices, with SmartBond TINY™ at their core.
Need for a pre-programmed DA14531 TINY Module with your own code?
Digi-Key® and EPS Global are selected third parties who provide programming services of small sample to high volume batches.
Image ![]() | Digi-Key is one of the fastest growing distributors of electronic components in the world. For more information on Digi-Key’s programming services contact [email protected]. |
Image ![]() | EPS Global is one of the world's largest programming service providers. For more information on EPS Global’s programming services go to www.epsprogramming.com or contact Munteanu Florentin. |
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.1 Core specification |
| Proprietary 2G4 protocol | No |
| CPU | M0+ |
| ROM (KB) | 144 |
| Memory Size (OTP) (KB) | 32 |
| RAM (KB) | 48 |
| GPIOs (#) | 9 |
| Vcc (V) | 1.8-3.6 |
| Integrated DCDC | Integrated Buck DC-DC converter |
| Integrated Battery Charger | No |
| External Rails and Load Capacity | None |
| Tx Current (mA) | 3.5 |
| Rx current (mA) | 2.2 |
| Output Power Range (dBm) | -19.5 - 2.5 |
| Sensitivity (dBm) (dBm) | -94 |
| Clock Rate (MHz) | 16 |
| Flexible System Clock | Yes |
| Execute from FLASH | No |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 0 |
| SPI (#) | 1 |
| I2C (#) | 1 |
| UART (#) | 2 |
| ADC | 10-bit x 4-ch |
| USB Ports (#) | 0 |
| LE Data Length Extensions | Supported |
| 2Mbps | Not Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Not Supported |
| Periodic Advertising | Not Supported |
| AoA | Not Supported |
| AoD | Not Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| MODULE | 12.5 x 14.5 x 2.8 | 16 | 1.5 |
Product Comparison
| DA14531MOD | DA14531 | |
| Pkg. Dimensions (mm) | 12.5 x 14.5 x 2.8 | 1.7 x 2 x 0.328, 2.2 x 3 x 0.65 |
| Pkg. Type | MODULE | FCGQFN, WLCSP |
| Wireless Standard | BLE 5.1 Core specification | BLE 5.1 Core specification |
| GPIOs (#) | 9 | 6, 12 |
| Vcc (V) | 1.8-3.6 | 1.1-3.6 |
| RAM (KB) | 48 | 48 |
Application Block Diagrams
| Humanoid System Compute (Brain) Ultra-high AI compute brain coordinating real-time perception, control, and human-like movement. | |
| Capacitive Touch Remote Controller Sleek, buttonless remote controller with touch gestures and Bluetooth for smart home control. | |
| Autonomous Mobile Robot (AMR) AI-enabled AMR system with real-time control, scalable power, and compact design. | |
| Heatstroke Prevention Watch A low-power wearable detects heatstroke risks and alerts users to take early action. | |
| Manipulation and Motion Subsystem Manipulation and motion subsystem with AI-powered vision and real-time motion control. | |
| Electronic Toll with GNSS ETC systems automate toll payments to reduce traffic and eliminate manual toll booth delays. | |
| Fire Alert Unit Early fire detection with alerts via buzzer and Bluetooth for remote monitoring. | |
| Low-Cost Smart Instrument Cluster Low-cost smart instrument cluster with single-chip design for efficient, custom LCD bike and vehicle displays. | |
| Smart Cradle Smart cradle with cry detection, real-time alerts, auto-swing function, and Bluetooth mobile app support. | |
| Level 2 EV Charger Modular EVSE system with advanced connectivity for efficient EV charging and management. | |
| 48V/3kW Motor Control for 2/3 Wheelers The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety. | |
| Advanced Automotive Domain Controller (AADC) Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles. | |
| Continuous Glucose Monitor (CGM) Continuous glucose monitor with detachable sensors, a rechargeable battery, and precision technology for optimal glucose management. | |
| MIDI Linked Illumination Controller The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting. | |
| Battery-Powered Camera with AI Object Detection & Motion Sensing Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification. |
Additional Applications
- Beacons
- Remote controls
- Proximity tags
- Toys
- Low power sensors
- Bluetooth LE add-on "pipe" to existing applications
- Provisioning of any type of equipment providing ease of use with smartphone app-based setup and control
Applied Filters:

