Overview
Description
The shift toward electric 2- and 3-wheelers demands efficient, scalable motor control systems. This 48V inverter design supports 3kW motors and integrates with key vehicle components like brake sensors and accelerators, ensuring precise control and optimal performance. With scalable power stages and advanced fault detection using GreenPAK ICs, manufacturers can deliver reliable, energy-efficient solutions for diverse mobility needs.
System Benefits:
- The power stage can drive up to a 3kW motor.
- Support is available to scale the 48V power stage of the inverter as per customer requirements.
- GreenPAK ICs are used for low BOM count phase overcurrent fault detection.
- The PMIC enhances safety and reliability, meeting ASIL-B standards for critical automotive applications.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud48V/3kW Motor Control for 2/3 Wheelers
MCU
Products
LDO
Products
DC/DC Buck
Products
Flash
Products
GreenPAK
Products
GreenPAK
Products
Bluetooth Low Energy
Products
Half-Bridge Driver
Products
Half-Bridge Driver
Products
Half-Bridge Driver
Products
Exiting Interactive Block Diagram
48V/3kW Motor Control for 2/3 Wheelers with Automotive-Grade PMIC & Gate Driver
MCU
Products
PMIC
Products
NOR Flash
Products
Bluetooth Low Energy
Products
GreenPAK
Products
Half-Bridge Driver
Products
Half-Bridge Driver
Products
Half-Bridge Driver
Products
Exiting Interactive Block Diagram