Skip to main content

Description

The RAA211320 is an integrated 30V, 2A synchronous buck regulator with current mode constant on-time (COT) control. The RAA211320 features comprehensive protection including input undervoltage lockout (UVLO), overcurrent protection (OCP), output undervoltage protection (OUVP), and over-temperature protection (OTP).

Features

  • 4.5V to 30V input supply range
  • Up to 2A output current
  • Integrated high-side (125mΩ) and low-side (75mΩ) MOSFETs
  • 400μA quiescent current
  • Minimum on-time of 70ns & Minimum off-time of 225ns
  • 0.765V reference voltage with 2% accuracy
  • PFM mode under light load condition 
  • Current mode Constant On-Time (COT) control with internal compensation
  • Internal 0.8ms soft start time
  • Protection: Low-Side Overcurrent (LSOC) limit, input Undervoltage Lockout (UVLO), Over-Temperature Protection (OTP), Output Undervoltage Protection (OUVP) with Hiccup Mode
  • Accurate EN threshold 
  • 6 LD TSOT23 package

Comparison

Applications

  • General purpose
  • Industrial power supplies
  • Embedded systems and I/O supplies
Type Title Date
Datasheet PDF 5.23 MB
Brochure PDF 10.21 MB
Other XLSX 142 KB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim WXSCH 95 KB
Model - iSim WXSCH 77 KB
2 items

Complete Your Design

Explore complementary products to elevate your design

Compact Buck Regulators with COT Control
Read More